Science Room Table - Latitude

Science Room Table - Latitude

  1. Supporting the modern science curriculum; switch effortlessly from lecturing to lab with fixed or electric height-adjustable options. Go from 30” to 36” in seconds, saving valuable time and keeping order in the classroom.
  2. Save time and optimize flow by offering sinks at each student table. (Configurations without sink also available.)
  3. The Latitude table offers safely integrated services like gas, water & power making experiments safe and connections convenient.
  4. Industry standard work surfaces offered in epoxy or phenolic resin options. (Alternate surfaces available upon request.)
  5. Create inspiring and robust environments that support and withstand student curiosity. Match new or preexisting designs, by choosing metal or plastic laminate base pedestal enclosure panels – available in a variety of colors and patterns.
  6. Fulfill your ADA sink requirements in your classroom by adding a sink to your configuration. (Sink arrangement is ADA compliant with a height of 34 inches.)
  7. Comfortably seat groups of 4 students in a collaborative learning environment.
Teknisk specifikation
  • Unik ref.science-room-table-latitude
  • ProduktfamiljTables
  • ProduktgruppMaker Spaces
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-08-22
  • Edition nummer1
Relaterad
  • HuvudmaterialSheet metal
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriMöbler - Bord

Region tillgänglighet

Nordamerika
USA