Fish scale - hand-cut tiles from the " Water" series
Fish scale - hand-cut tiles from the " Water" series
Fish scale - hand-cut tiles from the " Water" series
Fish scale - hand-cut tiles from the " Water" series
Fish scale - hand-cut tiles from the " Water" series
Fish scale - hand-cut tiles from the " Water" series
Fish scale - hand-cut tiles from the " Water" series
Fish scale - hand-cut tiles from the " Water" series
Fish scale - hand-cut tiles from the " Water" series
Fish scale - hand-cut tiles from the " Water" series
    Cerames

    Fish scale - hand-cut tiles from the " Water" series

    Fish scale is a mosaic consisting of tiles where there are carefully

    selected colours, in different shades, handmade with the greatest care,

    creating an elegant composition.


    Specifikation
      • Both the tile itself (bisque) and the glazing are 100% handmade.
      • Size : 10.2 x 9 cm (height, width), thickness 8 mm.
      • Can be made as a floor or wall tile.
      • Due to the handmade nature of the decors, the dimensions of the tiles may vary up to approximately 5 % of their base dimensions.
    Teknisk specifikation
    • Unik ref.fish-scale-hand-cut-tiles-from-the-water-series
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-11-23
    • Edition nummer1
    • Höjd (mm)90
    • Bredd (mm)102
    • Djup (mm)8
    Relaterad
    • HuvudmaterialKeramik
    • Designad iMexiko
    • Tillverkad iMexiko
    Klassificering
    • BIMobject-kategoriByggnadsmaterial - Mosaik