Batheroom Towel Warmer - Retro Wall mounted Bathroom heater - Eternum
Batheroom Towel Warmer - Retro Wall mounted Bathroom heater - Eternum
Batheroom Towel Warmer - Retro Wall mounted Bathroom heater - Eternum
Batheroom Towel Warmer - Retro Wall mounted Bathroom heater - Eternum
Batheroom Towel Warmer - Retro Wall mounted Bathroom heater - Eternum
Batheroom Towel Warmer - Retro Wall mounted Bathroom heater - Eternum
Batheroom Towel Warmer - Retro Wall mounted Bathroom heater - Eternum
    Cerames

    Batheroom Towel Warmer - Retro Wall mounted Bathroom heater - Eternum

    Experience the ultimate luxury in your bathroom with our state-of-the-art towel warmer. Indulge in the cozy comfort of freshly heated towels every time you step out of the shower. Our heated towel rack effortlessly combines functionality and style, providing a sleek solution to keep towels toasty and ready to envelop you in warmth. Crafted for the modern bathroom, this towel warmer offers efficient heating, ensuring a constant supply of fluffy, warmed towels. Elevate your daily routine with this elegant and practical addition—a must-have for anyone seeking the blissful embrace of heated towels in their bathroom oasis. Retro radiators are the perfect finishing touch to any bathroom, they are as functional as they are striking. Bathroom radiators are manufactured from brass-coated steel, which guarantees their resistance to damage and ensures durability, while giving them a unique character and color.

    Galvanized coating: guarantees greater durability than powder coating, increased corrosion resistance, protects against abrasion and provides high impact resistance. Galvanized coating is characterized by an elegant finish, intense, durable and glossy color.

    Specifikation
      • 530x1000 mm - 289 watts
      • 530x1200 mm - 348 watts
      • Choice of one of 5 colors
      • Special color or size on request - individual pricing
      • The radiator is adapted for connection to central heating ( water ).
      • Valves are sold separately. Thermostatic valves available.
      • Technical drawings can be found below in the technical data
      • We provide 3 years of warranty
      • The radiator is made of stainless steel, which is characterized by high durability.
    Teknisk specifikation
    • Unik ref.retro-bathroom-heater-eternum
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-12-04
    • Edition nummer1
    Relaterad
    • HuvudmaterialRostfritt stål
    Klassificering
    • BIMobject-kategoriVVS - Värmeapparater