Clay Brick 50/20
Clay Brick 50/20
Clay Brick 50/20
Clay Brick 50/20

    Clay Brick 50/20

    Our EXCLUSIVE thermal clay block 50/20 allows significant advantages over traditional common brick of small format. 50% less man days. 64% less mortar, as it is not required in vertical joints due to it's tonge-and-groove system. Unsurpassed flatness due to the large format of the blocks. All our products have Environmental Product Declaration (EPD)
    Specifikation
    • Recommended use: masonry walls, with acoustic, structural, thermal and fire requirements. Compressive strength > 10 N/mm2. Thermal resistance: 0,30 m2K/W. Moisture expansion < 0,4 mm/m. Reaction to fire: Class A1. Durability: F0
    Teknisk specifikation
    • Unik ref.PERFORADO50_20
    • ProduktfamiljLadrillo Gran Formato
    • ProduktgruppBloque Cerámico
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2019-10-24
    • Edition nummer1
    • Höjd (mm)190
    • Bredd (mm)500
    • Djup (mm)115
    Relaterad
    • HuvudmaterialKeramik
    • Designad iSpanien
    • Tillverkad iSpanien
    • Vikt netto (kg)9.5
    Klassificering
    • BIMobject-kategoriByggnadsmaterial - Murverk
    • IFC klassificeringVägg
    • UNSPSC namnCeramic bricks
    • UNSPSC kod30131602
    • Uniclass 2015 kodPr_20_93_52_15
    • Uniclass 2015 beskrivningClay bricks
    • CSI MasterFormat 2014 Kod04 21 13
    • CSI MasterFormat 2014 TitelBrick Masonry
    • OmniClass nummer23-13 21 19 11
    • OmniClass TitelCommon Bricks
    • CSI UniFormat II KodC1010
    • CSI UniFormat II TitelPartitions