Electric built-in 75l oven with grill and timer

Electric built-in 75l oven with grill and timer

The 75 liters Built-in Electric Oven with Grill and Timer OC8EP is perfect for those who like to cook for people, be it family or friends.
It has a Self-Off Timer, which automatically turns off according to the preset time.
The OC8EP Built-in Electric Oven has 3 pre-programmed functions to facilitate the preparation of cakes, pasta and meat, including the Grill that browns your food, leaving it crispy on the outside and juicy on the inside.
And it is still easy to clean, as it has an enamelled coating that facilitates the removal of residues.
The easy programming menu, located in the OC8EP Built-in Electric Oven control panel, helps in selecting the ideal temperature for each type of food.
And besides all that, it is still beautiful and modern.

75 Liter Capacity: Enough space to gather the family for Sunday lunch.
Self-Off Timer: The OC8EP oven can be programmed to turn off automatically as soon as the time selected on the timer ends, which ensures greater convenience when preparing food.
3 Functions: Prepare different types of food such as cakes, pasta and meat. In addition to the grill function, where it is possible to brown the food, ensuring crispness and flavor.
Easy Programming Menu: Ideal temperature for each type of food, located on the control panel.
Enameled coating: Designed to facilitate the daily cleaning of your kitchen, the oven has a smooth and enameled coating that allows easier removal of stains and grease, avoiding accumulations of dirt.
Adjustable and removable shelf: Flexibility in preparing the dishes, adjust the shelf the way you want, according to the size of the recipe.

Specifikation
  • Glass Front Finish
    Black Side Finish
    Height (packed) (mm) 670
    Height (mm) 595
    Waste Collector Tray Yes
    Oven Capacity 75 Liters
    Energy Rating A
    Consumption (Kw) N / A
    Independent Control of Upper and Lower Heat No
    Mechanical Controls
    Convection No
    Black color
    Electronic Display No
    EAN 13 7909569003190
    Embed Yes
    Rotating Skewer No
    Self Cleaning Oven No
    Frequency (Hz) 60
    Grill, Cakes and Pasta, Meat and Timer functions (sound and shutdown)
    Pre programmed functions No
    Grill Yes
    Free Installation No
    Total Thermal Insulation No
    Internal Lamp Yes
    Width (packed) (mm) 648
    Width (mm) 595
    Pilot Light Yes
    Model (code) OC8EP
    Niche Height (mm) 600
    Niche Width (mm) 600
    Niche Depth (mm) 590
    Mechanical Panel
    Gross weight (kg) 31.8
    Net weight (kg) 27.2
    Triple Glass Door No
    Removable Door No
    Power (W) 1950
    Telescopic Shelf No
    Sliding Shelves Yes
    Depth (packed) (mm) 688
    Depth (mm) 575
    External aluminum handles
    Sliding Shelves Quantity 1
    Clock No
    Armored Resistors No
    Internal Non-Stick Coating No
    Function Selector No
    SKU (Commercial code) 53701CBA235
    Voltage (V) 220
    Timer Yes
    Type Electric Built-in Oven
    Security Lock No

Teknisk specifikation
  • Unik ref.OC8EP
  • ProduktfamiljAppliances
  • ProduktgruppOvens
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2022-02-07
  • Edition nummer1
Relaterad
  • HuvudmaterialStål
  • Designad iBrasilien
  • Tillverkad iBrasilien
Klassificering
  • BIMobjektkategoriElektronik - Vitvara
  • IFC klassificeringElektrisk apparat
  • ETIM kodEC001859
  • ETIM namnBaking oven
  • CSI MasterFormat 2014 Kod11 44 16
  • CSI MasterFormat 2014 TitelCommercial Ovens
  • OmniClass nummer23-21 21 13 31
  • OmniClass TitelCommercial Ovens

Region tillgänglighet

Sydamerika
Brasilien