iO LED Closet Rod 1.5

iO LED Closet Rod 1.5

iO LED Lighting's illuminated closet rod provides an even distribution of light along the length of the closet rod. A 65° beam spread does a superior job illuminating not only the shoulder portion of the clothing, but also the area between each piece of clothing revealing the textural aspects of the clothing. No UV or IR rays are emitted from the closet rod's beam. The closet rod 1.5 is great for retail display applications and, of course, any closet. Hotels, hospitals, offices and hospitality applications all have closets that could use an illuminated closet rod that delivers superior white light while utilizing very little energy. Projected average rated life is 50,000 hours at 70% of lamp lumen output. Photometrics are available online.
Teknisk specifikation
  • Unik ref.cooperlighting-closet-rod
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-10-12
  • Edition nummer1
Klassificering
  • BIMobject-kategoriBelysning - Annat
  • OmniClass nummer23-35 47 11
  • OmniClass TitelLighting Fixtures

Region tillgänglighet

Nordamerika
Costa Rica
Dominikanska republiken
Grönland
Guatemala
Haiti
Honduras
Jamaica
Kanada
Kuba
Mexiko
Nicaragua
Panama
USA