Lighting Fixture LS1 LED RD
Coronet

Lighting Fixture LS1 LED RD

Narrow, linear luminaire with round lens. For use in indoor applications where an LED luminaire with small profile providing continuous light is required. Suspended, surface or wall mount installation.

Specifikation
  • Features:

    - Available In Custom Lengths & Long Runs To 1/16” Accuracy
    - Rounded Diffuser
    - Damp Location Rated
    - CRI 90+ Standard
    - 5 Year, 50,000 Hour Fixture Warranty
    - 2700K, 3000K, 3500K, 4000K & 5000K Color Temperatures Available
    - Enlighted/Wattstopper Sensors Available

Teknisk specifikation
  • Unik ref.lighting_fixture_LS1_LED_RD
  • ProduktfamiljLighting
  • ProduktgruppPendants
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2014-01-01
  • Edition nummer1
  • Höjd (tum)3.34
  • Bredd (tum)1.88
  • Djup (tum)48
Relaterad
  • HuvudmaterialMetall
  • Sekundärt materialGlas
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobjektkategoriBelysning - Takarmaturer
  • IFC klassificeringLamparmatur
  • Uniclass 1.4 kodJV5
  • Uniclass 1.4 beskrivningGeneral lighting
  • Uniclass 2.0 kodEE-70-50-80
  • Uniclass 2.0 beskrivningBuilding Lighting
  • Uniclass 2015 kodEF_70_80
  • Uniclass 2015 beskrivningLighting
  • NBS Referens Kod70-50-80
  • NBS ReferensbeskrivningBuilding Lighting
  • CSI MasterFormat 2014 Kod26 51 13
  • CSI MasterFormat 2014 TitelInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass nummer23-35 47 11
  • CSI UniFormat II KodD5020
  • CSI UniFormat II TitelLighting & Branch Wiring