Silestone Eternal Calacatta Gold
Cosentino

Silestone Eternal Calacatta Gold

Indisputable leader in countertops for 25 years, Silestone is made of more than 90% of natural quartz which means it possesses strength in its surfaces, providing outstanding resistance and durability properties that you need in your home. These characteristics provide the best option not only for your kitchen but also in bathroom, floors and cladding. Discover its colors, textures and formats with the minimum number of joints but the highest warranty of hygiene and easy maintenance. A colour made up of a white background through which elegant, wide grey highlights are interspersed with unexpected golden glints. Eternal Calacatta Gold, with its eternal, distinguished appearance, pays homage to a marble which has been held in high esteem since ancient times.
Specifikation
  • Indisputable leader in countertops for 25 years, Silestone is made of more than 90% of natural quartz which means it possesses strength in its surfaces, providing outstanding resistance and durability properties that you need in your home. These characteristics provide the best option not only for your kitchen but also in bathroom, floors and cladding. Discover its colors, textures and formats with the minimum number of joints but the highest warranty of hygiene and easy maintenance. That special treatment that Silestone recieves, enhance its resistance from the daily routine: liquids, stains or scratches won't be a concern. Availble in more than 50 colors, with different textures and formats, the wide range of creativity that is at your disposal, is frankly inspiring. Stain-resistant Silestone is a low porosity surface which guarantees zero liquid absorption. Acid-resistant Quartz is one of the hardest minerals. This makes Silestone ultra resilient to external attacks. Shock-resistant Silestone resists impact better than other materials on the market, such as granite, or solid surfaces. Scratch-resistant Given the natural strength from the quartz, Silestone presents an outstanding scratch resistance.
Teknisk specifikation
  • Unik ref.Silestone-Eternal-Calacatta-Gold_w
  • ProduktfamiljSilestone. The Original
  • ProduktgruppEternal Collection
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-12-06
  • Edition nummer2
  • Höjd (mm)1590
  • Bredd (mm)3250
Relaterad
  • HuvudmaterialAggregerad natursten
  • Designad iSpanien
  • Tillverkad iSpanien
Klassificering
  • BIMobjektkategoriVäggar - Fasadbeklädnad
  • IFC klassificeringMaterial
  • UNSPSC namnWall finishing materials
  • UNSPSC kod301615
  • Uniclass 2015 kodSs_25_20
  • Uniclass 2015 beskrivningWall cladding systems
  • CSI MasterFormat 2014 Kod09 72 00
  • CSI MasterFormat 2014 TitelWall Coverings
  • OmniClass nummer23-15 15 00
  • OmniClass TitelWall Coverings, Claddings, Linings
  • CSI UniFormat II KodC3010
  • CSI UniFormat II TitelWall Finishes

Region tillgänglighet

Europa Asien Nordamerika Afrika Sydamerika Oceanien
Åland
Afghanistan
Amerikanska Jungruöarna
Algeriet
Argentina
Amerikanska Samoaöarna
Albanien
Armenien
Anguilla
Angola
Bolivia
Australien
Andorra
Azerbajdzjan
Antigua och Barbuda
Benin
Brasilien
Cooköarna
Belgien
Bahrain
Aruba
Botswana
Chile
Fiji
Bosnien och Hercegovina
Bangladesh
Bahamas
Burkina Faso
Colombia
Franska Polynesien
Bulgarien
Bhutan
Barbados
Burundi
Ecuador
Guam
Cypern
Brittiska territoriet i Indiska oceanen
Belize
Centralafrikanska republiken
Falklandsöarna (Islas Malvinas)
Kiribati
Danmark
Brunei
Bermuda
Demokratiska republiken Kongo
Franska Guyana
Marshallöarna
Estland
Filippinerna
British Virgin Islands
Djibouti
Guyana
Mikronesiens federerade stater
Färöarna
Förenade Arabemiraten
Caymanöarna
Egypten
Paraguay
Nauru
Finland
Georgia
Costa Rica
Ekvatorialguinea
Peru
Niue
Frankrike
Hongkong
Curaçao
Elfenbenskusten
Surinam
Nordmarianerna
Gibraltar
Indien
Dominica
Eritrea
Uruguay
Norfolk Island
Grekland
Indonesien
Dominikanska republiken
Etiopien
Venezuela
Nya Kaledonien
Guernsey
Irak
El Salvador
Gabon
Nya Zeeland
Irland
Iran
Grenada
Gambia
Östtimor
Island
Israel
Grönland
Ghana
Palau
Isle of Man
Japan
Guadeloupe
Guinea
Papua Nya Guinea
Italien
Jordanien
Guatemala
Guinea-Bissau
Pitcairn Islands
Jersey
Julöarna
Haiti
Jamhuri ya Uganda
Samoa
Kroatien
Kambodja
Honduras
Kamerun
Solomon Islands
Lettland
Kazakstan
Jamaica
Kap Verde
Tokelauöarna
Liechtenstein
Kina
Kanada
Kenya
Tonga
Litauen
Kokosöarna
Karibiska Nederländerna
Komorerna
Tuvalu
Luxemburg
Kuwait
Kuba
Kongo
United States Minor Outlying Islands
Malta
Kyrgyzstan
Martinique
Lesotho
Vanuatu
Moldavien
Laos
Mexiko
Liberia
Wallis- och Futunaöarna
Monaco
Libanon
Montserrat
Libyen
Montenegro
Macao
Nicaragua
Madagaskar
Nederländerna
Malaysia
Panama
Malawi
Nordmakedonien
Maldiverna
Puerto Rico
Mali
Norge
Mongoliet
Saint Christopher och Nevis
Marocko
Österrike
Myanmar (Burma)
Saint Lucia
Mauretanien
Polen
Nepal
Saint Vincent och Grenadinerna
Mauritius
Portugal
Nordkorea
Saint-Barthélemy
Mayotte
Rumänien
Oman
Saint-Martin
Moçambique
Ryssland
Pakistan
Saint-Pierre-et-Miquelon
Namibia
San Marino
Palestina
Sint Maarten
Niger
Schweiz
Qatar
Trinidad och Tobago
Nigeria
Serbien
Saudiarabien
Turks och Caicos Islands
Réunion
Slovakien
Singapore
USA
Rwanda
Slovenien
Sri Lanka
Saint Helena
Spanien
Sydkorea
São Tomé och Príncipe
Storbritannien
Syrien
Senegal
Svalbard
Tadzjikistan
Seychellerna
Sverige
Taiwan
Sierra Leone
Tjeckien
Thailand
Södra Sudan
Tyskland
Turkiet
Somalia
Ukraina
Turkmenistan
Sudan
Ungern
Uzbekistan
Swaziland
Vatikanstaten
Vietnam
Sydafrika
Vitryssland
Yemen
Tanzania
Tchad
Togo
Tunisien
Västsahara
Zambia
Zimbabwe