Publicera dina produkter
USA
Svenska
Språk
Välj plats
Publicera dina produkter
Skapa gratis konto
Logga in
cosmo-cabinets/products/2d410c1e-06dc-4de1-9c60-526919a1b1e9
Startsida
Kategorier
Kök
Köksskåp
Floating Shelves
Tillgänglig i USA
Cosmo Cabinets
Följ
Floating Shelves
Floating Shelf Ranges from 24" to 72” Wide
Ladda ner
Specifikation
Specifikation
Property
Value
Cabinet Box
Particle Board (5/8") Or Plywood (3/4") Box With White Coated Foil
Cabinet End Panel
Matching Color Ends As Doors
Cabinet Fronts
Door And Drawer Front 3/4” Thick Slab Or 5 pc. Construction Or 3/4” Thick Shaker PolyBond or Painted
Cabinet Height
2”
Cabinet Width
24", 30", 36”, 42”, 60”, 72”
Cosmo vs Competition
View
Edge Banding
PVC In Matching Color To Doors
Standard Dimensions
24” Deep x 32 1/2”
Shelf Depth
12"
Manufacturer Location
Made in the USA
Sustainability
NGBS Green Certified
Teknisk specifikation
Teknisk specifikation
Unik ref.
Floating-Shelves
Produktfamilj
Cabinet Category
Produktgrupp
Base Cabinet
Typ
Objekt (enstaka objekt)
Publiceringsdatum
2025-03-11
Edition nummer
1
Länkar
Länkar
As built
https://www.cosmocabinets.com/try-visualizer
Produkt-url
https://www.cosmocabinets.com/products
Instruktionsvideo
https://www.youtube.com/watch?v=CmqnGWa-BAM
Teknisk beskrivning
https://cdn.prod.website-files.com/67249fe69ced4b8095111b6c/67b566b3c159898a43b4f868_12%2035%2030%20-%20Cosmo%20Manufactured%20Casework.docx
Relaterad
Relaterad
Designad i
USA
Tillverkad i
USA
Klassificering
Klassificering
BIMobjektkategori
Kök - Köksskåp
ETIM kod
EG000011
ETIM namn
Cabinet enclosures
CSI MasterFormat 2014 Kod
06 41 13
CSI MasterFormat 2014 Titel
Wood-Veneer-Faced Architectural Cabinets
OmniClass nummer
23-21 23 17 11
OmniClass Titel
Residential Cabinet
Region tillgänglighet
Nordamerika
USA
Liknande produkter
Cosmo Cabinets
Oconee - Fossil Grey Shaker Cabinet Door
Ladda ner
Cosmo Cabinets
Wall Lattice Wine Rack
Ladda ner
Cosmo Cabinets
Sierra - Carmel Cabinet Door
Ladda ner
Cosmo Cabinets
Wall Cabinet 42 High Butt Door
Ladda ner
Cosmo Cabinets
Large Crown Molding
Ladda ner
Cosmo Cabinets
Vanity Sink Base Cabinet Full Height Door
Ladda ner