Publicera dina produkter
USA
Svenska
Språk
Välj plats
Publicera dina produkter
Skapa gratis konto
Logga in
cosmo-cabinets/products/12a363b8-ca03-4b5d-8ac1-173db6a6c35b
Startsida
Kategorier
Kök
Köksskåp
Wall Lattice Wine Rack
Tillgänglig i USA
Cosmo Cabinets
Följ
Wall Lattice Wine Rack
Wine Rack Ranges from 33" to 36” Wide and 18" or 24” High
Ladda ner
Specifikation
Specifikation
Property
Value
Box Assembly
Pre Glued Bore And Dowel Construction
Cabinet Back
Full Back 1/4” with 3 Runners in Particle Board (5/8”) or Plywood ( 3/4”)
Cabinet Box
Particle Board (5/8") Or Plywood (3/4") Box With White Coated Foil
Cabinet End Panel
Matching Color Ends As Doors
Cabinet Fronts
Door And Drawer Front 3/4” Thick Slab Or 5 pc. Construction Or 3/4” Thick Shaker PolyBond or Painted
Cabinet Height
18", 24"
Cabinet Width
33", 36"
Standard Dimensions
12” Deep
Shelves
3/4" Thick White Coated Foil
Hinges
Soft Close 6 Way Adjustable
Edge Banding
PVC In Matching Color To Doors
Manufacturer Location
Made in the USA
Sustainability
NGBS Green Certified
Teknisk specifikation
Teknisk specifikation
Unik ref.
Wall-Lattice-Wine-Rack
Produktfamilj
Cabinet Category
Produktgrupp
Base Cabinet
Typ
Objekt (enstaka objekt)
Publiceringsdatum
2025-03-11
Edition nummer
1
Länkar
Länkar
As built
https://www.cosmocabinets.com/try-visualizer
Produkt-url
https://www.cosmocabinets.com/products
Instruktionsvideo
https://www.youtube.com/watch?v=CmqnGWa-BAM
Teknisk beskrivning
https://cdn.prod.website-files.com/67249fe69ced4b8095111b6c/67b566b3c159898a43b4f868_12%2035%2030%20-%20Cosmo%20Manufactured%20Casework.docx
Relaterad
Relaterad
Designad i
USA
Tillverkad i
USA
Klassificering
Klassificering
BIMobjektkategori
Kök - Köksskåp
ETIM kod
EG000011
ETIM namn
Cabinet enclosures
CSI MasterFormat 2014 Kod
06 41 13
CSI MasterFormat 2014 Titel
Wood-Veneer-Faced Architectural Cabinets
OmniClass nummer
23-21 23 17 11
OmniClass Titel
Residential Cabinet
Region tillgänglighet
Nordamerika
USA
Liknande produkter
Cosmo Cabinets
Oconee - Fossil Grey Shaker Cabinet Door
Ladda ner
Cosmo Cabinets
Sierra - Carmel Cabinet Door
Ladda ner
Cosmo Cabinets
Floating Shelves
Ladda ner
Cosmo Cabinets
Wall Cabinet 42 High Butt Door
Ladda ner
Cosmo Cabinets
Large Crown Molding
Ladda ner
Cosmo Cabinets
Sierra - Chateau Cabinet Door
Ladda ner