Substation: EL-BJÖRN - U63/6321-12
Cramo

Substation: EL-BJÖRN - U63/6321-12

Distribution centres for indoor and outdoor use on construction sites, at events, exhibitions, etc., with folding stand (3 mm). Doors and hinges are inset and ruggedly constructed. Distribution centres are lockable and are fitted with eyes for mounting on a wall as standard. All components are accessible from the front. A unique new enclosure design makes the distribution centre easy to maintain and service, since the unit can be lifted out of the enclosure with the top assembly. There is no need to disconnect the chassis earth cable. This design is protected by patent. One new feature is that certain models designed for a fixed supply also have a fixed output with breaker.
Specifikation
  • Depth x Width x Height (mm) - 515 x 775 x 925
Teknisk specifikation
  • Unik ref.ELBJORNU63632112
  • ProduktfamiljTemporary Power
  • ProduktgruppSubstation
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-10-27
  • Edition nummer1
Länkar
Klassificering
  • BIMobject-kategoriKonstruktion - Generatorer och belysning
  • IFC klassificeringObjekt

Region tillgänglighet

Europa
Finland
Lettland
Norge
Sverige