Series 1000 Flush Panel Doors
Series 1000 Flush Panel Doors
Series 1000 Flush Panel Doors
    Arkiverad

    Series 1000 Flush Panel Doors

    The 1000 Flush Panel Door features an extruded aluminum perimeter with foam panel inserts available in several types of facing, plain or ribbed aluminum sheet in clear or bronze anodized finishes. It's a functional component that contributes significantly to the durability of the Flush Panel Door and available as a solid door or with options for Vision Lites. Stock or special hardware can be readily adapted for exterior or interior applications.

    Specifikation
    • 1-5/8" (41.3 mm) Thick Flush Panel

      • Contributes Significantly to the Durability of Doors
      • Standard 2" (50.8 mm) Narrow Stiles, Medium and Wide Stiles Available
      • Mechanically Fastened and Welded Corners
      • Offset or Center Hung Door Application
      • Maximum Size 48" x 96" (1219 x 2438 mm)

      keywords: door, single door, double door, aluminum door, panel door, door with lites

    Teknisk specifikation
    • Unik ref.crl-usalum-series-1000
    • ProduktfamiljDoors
    • ProduktgruppAluminum Doors And Frames
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2015-06-27
    • Edition nummer1
    Relaterad
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobjektkategoriDörrar - Annat