Series 250-T, 400-T, & 550-T Thermal Entrance Doors

Series 250-T, 400-T, & 550-T Thermal Entrance Doors

Accepts 1" (25 mm) Insulating Glass
  • Series 250-T Narrow Stile, Series 400-T Medium Stile, Series 550-T Wide Stile
  • Polyamide Nylon Thermal Break
  • Mechanically Fastened and Welded Corners
  • CRF: 57 (frame); 76 (glass)
  • U Value: 57
  • CSA-A440 Temp Index: 42

Our Thermal Entrance Doors feature a two glass stop design, polyamide nylon thermal break, mechanically fastened and welded corners, and one of the best thermal properties available in a commercial entrance door. These entrances can easily accommodate a wide variety of custom hardware for specific job requirements. 10" (254 mm) bottom rail available to meet A.D.A. requirements. Available in an Array of Architectural Coatings and Anodized Finishes
Teknisk specifikation
  • Unik ref.crl-usalum-series-250t-400t-550t
  • ProduktfamiljDoors
  • ProduktgruppAluminum Doors And Frames
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2015-06-27
  • Edition nummer1
Relaterad
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobjektkategoriDörrar - Annat

Region tillgänglighet

Nordamerika
USA