Serie 150 - Puerta corrediza XO
Serie 150 - Puerta corrediza XO
Serie 150 - Puerta corrediza XO
Serie 150 - Puerta corrediza XO
    Cuprum

    Serie 150 - Puerta corrediza XO

    Perimeter sliding system for large dimensions (up to 1500 mm wide x 3000 mm high per leaf) 84mm center knot It allows maximizing the glazing capacity up to 24 mm, increasing thermal and acoustic performance. Perimeter reinforcement system in sheet and frame mosquito net option
    Specifikation
    • Assembly styles: 45° Assembly Glazings: 6, 9 and 24mm Water resistance A4 (300 to 500 Storm) Air infiltration P4(9 to 3 Storm) Static air pressure V5 (>232 Huricane) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA4 32 to 39 High)
    Teknisk specifikation
    • Unik ref.cuprum_puerta_corrediza_serie_150
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-05-22
    • Edition nummer1
    • Höjd (mm)2300
    • Bredd (mm)1500
    Relaterad
    • HuvudmaterialAluminium
    • Sekundärt materialGlas
    • Designad iMexiko
    • Tillverkad iMexiko
    Klassificering
    • BIMobject-kategoriFönster - Skjutfönster
    • IFC klassificeringFönster

    Region tillgänglighet

    Nordamerika
    Mexiko