Serie 45 - Ventana Vasista Interna
Cuprum

Serie 45 - Ventana Vasista Interna

External swing opening 52mm casement depth hinged window system It presents the possibility of incorporating a multi-point lock with a key and an opening limiting compass Glazing capacity of up to 24 mm Perimeter reinforcement system in leaf and frame”
Specifikation
  • Assembly styles: 45° Assembly Glazings: 6, 9 and 24mm Water resistance A5 (> Hurricane) Air infiltration P5(< 3 Hurricane) Static air pressure V5 (>232 Huricane) Thermal transmittance EE4 (3.4 to 2.5 High) Acoustic performance AA4 32 to 39 High)
Teknisk specifikation
  • Unik ref.cuprum_ventana_vasista_Interna_serie_45
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2025-07-07
  • Edition nummer1
  • Höjd (mm)700
  • Bredd (mm)1300
Relaterad
  • HuvudmaterialAluminium
  • Sekundärt materialGlas
  • Designad iMexiko
  • Tillverkad iMexiko
Klassificering
  • BIMobject-kategoriFönster - Sidohängt
  • IFC klassificeringFönster

Region tillgänglighet

Nordamerika
Mexiko