dassoXTR Epic Cognac Fence 1"x8"x6' Pre-primed Lumber Flush with Oversize Trim Fused Bamboo
dassoXTR Epic Cognac Fence 1"x8"x6' Pre-primed Lumber Flush with Oversize Trim Fused Bamboo
dassoXTR Epic Cognac Fence 1"x8"x6' Pre-primed Lumber Flush with Oversize Trim Fused Bamboo
dassoXTR Epic Cognac Fence 1"x8"x6' Pre-primed Lumber Flush with Oversize Trim Fused Bamboo

    dassoXTR Epic Cognac Fence 1"x8"x6' Pre-primed Lumber Flush with Oversize Trim Fused Bamboo

    Bamboo Fences using Fused Bamboo are getting popular due to its durability; its Class A-rated, W.U.I. compliant, dimensionally stable, will not warp or buckle, zero VOC, no leaching, and installs 30% faster. All of our bamboo planks are designed to 6 feet length. Fences with dassoXTR Lumber is warranty to last for 30 years. The dassoXTR Lumber are easily installed on treated lumber post or on U-channel galvanized post. You can get creative when using dassoXTR Fused Bamboo Lumber as shutter installing them vertically with railing or horizontally in a single row or double row. You could even mixed the different lumber width planks to create three dimensional effect on your fence. Click on the details page of the product to see photos of multiple fences ideas.
    Specifikation
    • Material: Bamboo
      Species: Moso Bamboo
      Color: Cognac
      Actual Size: 3/4+" X 8" X 6' with extra 5/4" trim
      Lin.ft. per Bundle: 4.10 sf per piece
      Finishes: Pre-primed - with Natural Oil

    Teknisk specifikation
    • Unik ref.EPC-LUM20-205F-PP-Bamboo-Fence-Composite
    • ProduktfamiljdassoXTR Bamboo Classic Espresso
    • ProduktgruppdassoXTR Fused Bamboo Fences
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2020-07-28
    • Edition nummer1
    • Höjd (tum)0.79
    • Bredd (tum)8.07
    • Djup (tum)73.25
    Relaterad
    • HuvudmaterialBambu
    • Sekundärt materialComposite
    • Designad iUSA
    • Tillverkad iKina
    • Vikt netto (lbs)20.01
    Klassificering
    • BIMobject-kategoriLandskapsarkitektur - Staket
    • IFC klassificeringByggelement
    • UNSPSC namnWood fencing
    • UNSPSC kod30152002
    • Uniclass 2015 kodPr_25_71_97_38
    • Uniclass 2015 beskrivningHardwood fence boards
    • CSI MasterFormat 2014 Kod32 31 29
    • CSI MasterFormat 2014 TitelWood Fences and Gates
    • OmniClass nummer23-11 25 19 31
    • OmniClass TitelWood Fences
    • CSI UniFormat II KodB20
    • CSI UniFormat II TitelEXTERIOR CLOSURE

    Region tillgänglighet

    Nordamerika
    Kanada
    USA