511930W Be-line lift-up shower seat with leg
DELABIE

511930W Be-line lift-up shower seat with leg

Be-line® removable lift-up shower seat. Shower seat for disabled people or for people with reduced mobility. Large, designer model. Removable: easy to remove with anti-theft locking system. Reduces the number of shower seats in a facility, allowing installation only when required e.g. hotels or hospitals providing short-term accommodation for people with reduced mobility. Retained in upright position. Slowed down descent. Suitable for intensive use in public places or the healthcare sector. Solid seat made from high strength polymer. Non-slip surface. Good resistance to Betadine®. Reinforced by a central, hinged leg which folds automatically. Matte white aluminium finish provides a good visual contrast with a dark coloured wall. 5 concealed fixing points. Supplied with stainless steel screws Ø 8 x 70mm for concrete walls. Dimensions: 443 x 450 x 480mm. Folded dimensions: 87 x 541mm. Tested to over 200kg. Maximum recommended user weight: 135kg. Wall-mounted lift-up shower seat with 30-year warranty. CE marked.
Teknisk specifikation
  • Unik ref.511930W
  • ProduktfamiljSanitary
  • ProduktgruppAccessibility
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-11-03
  • Edition nummer1
  • Höjd (mm)480
  • Bredd (mm)450
  • Djup (mm)442
Relaterad
  • HuvudmaterialAluminium
  • Designad iFrankrike
  • Tillverkad iFrankrike
  • Vikt netto (kg)3525
Klassificering
  • BIMobject-kategoriSanitet - Badrumstillbehör
  • IFC klassificeringInredningselement
  • UNSPSC namnSanitary ware
  • UNSPSC kod301815
  • Uniclass 2015 kodPr_40_50_51_75
  • Uniclass 2015 beskrivningSanitary seats
  • OmniClass nummer23-31 17 23
  • OmniClass TitelShower Seats

Region tillgänglighet

Asien Europa Afrika Sydamerika Oceanien Nordamerika
Afghanistan
Albanien
Algeriet
Argentina
Australien
Bahamas
Armenien
Belgien
Angola
Bolivia
Fiji
Belize
Azerbajdzjan
Bosnien och Hercegovina
Benin
Brasilien
Nya Kaledonien
Costa Rica
Bangladesh
Bulgarien
Botswana
Chile
Nya Zeeland
Dominikanska republiken
Bhutan
Cypern
Burkina Faso
Colombia
Östtimor
El Salvador
Brunei
Danmark
Burundi
Ecuador
Papua Nya Guinea
Grönland
Filippinerna
Estland
Centralafrikanska republiken
Falklandsöarna (Islas Malvinas)
Solomon Islands
Guatemala
Förenade Arabemiraten
Finland
Demokratiska republiken Kongo
Franska Guyana
Vanuatu
Haiti
Georgia
Frankrike
Djibouti
Guyana
Honduras
Indien
Grekland
Egypten
Paraguay
Jamaica
Indonesien
Irland
Ekvatorialguinea
Peru
Kanada
Irak
Island
Elfenbenskusten
Surinam
Kuba
Iran
Italien
Eritrea
Uruguay
Mexiko
Israel
Kroatien
Etiopien
Venezuela
Nicaragua
Japan
Lettland
Gabon
Panama
Jordanien
Litauen
Gambia
Puerto Rico
Kambodja
Luxemburg
Ghana
Trinidad och Tobago
Kazakstan
Moldavien
Guinea
USA
Kina
Montenegro
Guinea-Bissau
Kuwait
Nederländerna
Jamhuri ya Uganda
Kyrgyzstan
Nordmakedonien
Kamerun
Laos
Norge
Kenya
Libanon
Österrike
Kongo
Malaysia
Polen
Lesotho
Mongoliet
Portugal
Liberia
Myanmar (Burma)
Rumänien
Libyen
Nepal
Ryssland
Madagaskar
Nordkorea
Schweiz
Malawi
Oman
Serbien
Mali
Pakistan
Slovakien
Marocko
Palestina
Slovenien
Mauretanien
Qatar
Spanien
Moçambique
Saudiarabien
Storbritannien
Namibia
Sri Lanka
Svalbard
Niger
Sydkorea
Sverige
Nigeria
Syrien
Tjeckien
Rwanda
Tadzjikistan
Tyskland
Senegal
Taiwan
Ukraina
Sierra Leone
Thailand
Ungern
Södra Sudan
Turkiet
Vitryssland
Somalia
Turkmenistan
Sudan
Uzbekistan
Swaziland
Vietnam
Sydafrika
Yemen
Tanzania
Tchad
Togo
Tunisien
Västsahara
Zambia
Zimbabwe