Pulsar V2.0 Dual-flush

Pulsar V2.0 Dual-flush

Battery Powered, Sensor Operated, polished chrome plated flush valve, diaphragm type, equipped with Impulse Sensor Module for ADA compliant “Hands Free” operation includes ABS hard plastic cover with sensor electronics, solenoid valve, one (1) dual-cell lithium battery and over-ride button. Sensor electronics are range adjustable with low battery indicator LED, and optional 24 hr. "Cleanser Flush". Supplied with 1" capped screwdriver angle stop with back-check, renewable main valve seat, "Turn-to-Silence" quiet equipment, with "KwikFit" threaded union tailpiece, vacuum breaker, wall flange, spud nut and flange for 1-1/2" top spud. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Teknisk specifikation
  • Unik ref.PL1402-3-df
  • ProduktfamiljValves
  • ProduktgruppFlush valve
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2014-04-01
  • Edition nummer1
Relaterad
  • HuvudmaterialKrom
  • Sekundärt materialGummi
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriSanitet - Annat
  • CSI MasterFormat 2014 Kod22 42 13.13
  • CSI MasterFormat 2014 TitelCommercial Water Closets