Competition Volleyball SystemCompetition Volleyball SystemCompetition Volleyball System
Se föregående bilder
Se nästkommande bilder

Competition Volleyball System

The versatile Combination Volleyball System adjusts to all competition heights for tennis, badminton and volleyball or anywhere in between. The all-aluminum CVS floor-sleeve type system features one pair of fixed-length aluminum uprights. A power winch is located on the inside of one post. The second upright is equipped with an adjustable cable anchor collar. Meets all NFHS, USA Volleyball and NCAA requirements for competition equipment, with infinite net height adjustment from tennis to men’s volleyball. • Secure cast-in-place 3½” I.D. floor sleeves with choice of flush cover plates provide rigid support for life of installation. Uprights can be hung on wall hooks, secured with vertical storage brackets, stored on transporter/storage cart or tucked in a closet when not in use.
Specifikation
  • Post shall meet all USA Volleyball, NCAA and NFHS requirements for competition. Post shall have infinite height adjustment between 8' and 3'6" with preset volleyball settings for elementary school use to international competition for both men and women, for use with volleyball, tennis and badminton. The upright shall be 3½" O.D. (8.890cm) schedule 80 aluminum tube, with a wall thickness of .300" (.7620cm). The upright is provided with a special rubber foot to protect finished floors and to provide precise net height adjustment. The tensioning winch shall incorporate a heavy-duty, self-locking worm gear mechanism. Winch shall be furnished with a heavy 2" (4.080 cm) wide high tensile nylon strap with heavy-duty snap hook to eliminate the possibility of hook breaking and guarantee safe connection to net top cable. The power winch is furnished complete with a folding handle for player safety. The 500010 shall consist of one standard w/power winch and one standard w/adjustable anchor collar. For multiple court usage, specify additional 501021 center standards as required. Combination Volleyball Net shall be #500014 by Draper, Inc. of Spiceland, IN. Net shall be 32' (9.75 M) long x 393/8" (1 M) high. Netting shall be high quality 4" square #36 black nylon cord with vinyl coated polyester hem double stitched around entire perimeter of net. Top hem of net shall be furnished with a 40'6" long x 1/8" diameter 2000 lb. minimum breaking strength galvanized aircraft cable with a nylon coating (3/16" OD) to protect against fraying. Ends of cable to have loops with heavy swaged type fittings for easy installation. Hems in end of net shall be furnished with a pocket for use with a ½" diameter fiberglass dowel rod. Ends of net shall have six 1" wide polypropylene tension straps with buckles for providing additional tightening of net. Bottom of net shall be furnished with a ¼" diameter braided white nylon rope equipped with a spring loaded, pressure type rope tensioner. Rope Tensioner shall be #500005 by Draper, Inc. of Spiceland, IN. Combination Antenna and Boundary Marker shall be #500016 by Draper, Inc. of Spiceland, IN. Standard Dimensions 36'0" center to center of standards/sleeves (each court).
Teknisk specifikation
  • Unik ref.CVS_Volleyball_Gym_Equipment_Draper
  • ProduktfamiljGymnasium Equipment
  • ProduktgruppVolleyball
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-02-05
  • Edition nummer1
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialAluminium
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobjektkategoriSport och Fritid - Gymutrustning inomhus
  • IFC klassificeringObjekt
  • Uniclass 1.4 kodL8462
  • Uniclass 1.4 beskrivningGymnasium equipment
  • Uniclass 2.0 kodSS-35-45-55-35
  • Uniclass 2.0 beskrivningGymnastics And Exercising Equipment Systems
  • Uniclass 2015 kodSs_40_70_55_35
  • Uniclass 2015 beskrivningGymnastics and exercising equipment systems
  • NBS Referens Kod35-45-55-35
  • NBS ReferensbeskrivningGymnastics And Exercising Equipment Systems
  • CSI MasterFormat 2014 Kod11 66 23
  • CSI MasterFormat 2014 TitelGymnasium Equipment

Region tillgänglighet

North America South America Europe Africa Asia Oceania
Anguilla
Argentina
Albanien
Algeriet
Armenien
Amerikanska Samoaöarna
Antigua och Barbuda
Bolivia
Andorra
Angola
Azerbajdzjan
Australien
Aruba
Brasilien
Österrike
Benin
Bangladesh
Cooköarna
Barbados
Chile
Vitryssland
Botswana
Bhutan
Mikronesiens federerade stater
Belize
Colombia
Belgien
Burkina Faso
Brittiska territoriet i Indiska oceanen
Fiji
Bermuda
Ecuador
Bosnien och Hercegovina
Burundi
Brunei
Franska Polynesien
British Virgin Islands
Falklandsöarna (Islas Malvinas)
Bulgarien
Kamerun
Kambodja
Guam
Kanada
Franska Guyana
Kroatien
Kap Verde
Kina
Kiribati
Karibiska Nederländerna
Guyana
Cypern
Centralafrikanska republiken
Julöarna
Marshallöarna
Caymanöarna
Paraguay
Tjeckien
Tchad
Kokosöarna
Nauru
Saint-Martin
Peru
Danmark
Komorerna
Georgia
Nya Kaledonien
Costa Rica
Surinam
Estland
Elfenbenskusten
Hongkong
Nya Zeeland
Kuba
Uruguay
Färöarna
Demokratiska republiken Kongo
Indien
Niue
Curaçao
Venezuela
Finland
Djibouti
Indonesien
Norfolk Island
Dominica
Frankrike
Ekvatorialguinea
Japan
Nordmarianerna
Dominikanska republiken
Tyskland
Eritrea
Kazakstan
Palau
El Salvador
Gibraltar
Etiopien
Kyrgyzstan
Papua Nya Guinea
Grönland
Grekland
Gabon
Laos
Pitcairn Islands
Grenada
Guernsey
Ghana
Macao
Samoa
Guadeloupe
Ungern
Guinea
Malaysia
Solomon Islands
Guatemala
Island
Guinea-Bissau
Maldiverna
Östtimor
Haiti
Irland
Kenya
Mongoliet
Tokelauöarna
Honduras
Isle of Man
Lesotho
Myanmar (Burma)
Tonga
Jamaica
Italien
Liberia
Nepal
Tuvalu
Martinique
Jersey
Libyen
Nordkorea
United States Minor Outlying Islands
Mexiko
Lettland
Madagaskar
Pakistan
Wallis- och Futunaöarna
Montserrat
Liechtenstein
Malawi
Filippinerna
Vanuatu
Nicaragua
Litauen
Mali
Singapore
Panama
Luxemburg
Mauretanien
Sydkorea
Puerto Rico
Makedonien (FYROM)
Mauritius
Sri Lanka
Saint Christopher och Nevis
Malta
Mayotte
Taiwan
Saint Lucia
Moldavien
Marocko
Tadzjikistan
Saint-Pierre-et-Miquelon
Monaco
Moçambique
Thailand
Saint Vincent och Grenadinerna
Montenegro
Namibia
Turkmenistan
Saint-Barthélemy
Nederländerna
Niger
Uzbekistan
Sint Maarten
Norge
Nigeria
Vietnam
Bahamas
Polen
Kongo
Afghanistan
Trinidad och Tobago
Portugal
Réunion
Bahrain
Turks och Caicos Islands
Rumänien
Rwanda
Iran
Amerikanska Jungruöarna
Ryssland
Saint Helena
Irak
USA
San Marino
São Tomé och Príncipe
Israel
Serbien
Senegal
Jordanien
Slovakien
Seychellerna
Kuwait
Slovenien
Sierra Leone
Libanon
Spanien
Somalia
Oman
Svalbard
Sydafrika
Palestina
Sverige
Södra Sudan
Qatar
Schweiz
Sudan
Saudiarabien
Ukraina
Swaziland
Syrien
Storbritannien
Tanzania
Turkiet
Vatikanstaten
Gambia
Förenade Arabemiraten
Åland
Togo
Yemen
Tunisien
Jamhuri ya Uganda
Västsahara
Zambia
Zimbabwe
Egypten