Drive Medical 13003 Non-Tilt Top Overbed Table
Drive Medical 13003 Non-Tilt Top Overbed Table
Drive Medical 13003 Non-Tilt Top Overbed Table

    Drive Medical 13003 Non-Tilt Top Overbed Table

    • Walnut, wood grain low-pressure laminate top.
    • Table top can be raised or lowered in infinite positions between 28"- 45".
    • "H" base provides security and stability.
    • Silver Vein (Figure A) for (Model #13067) is easy-to-maintain and less institutional looking.
    • Tabletop locks securely when height adjustment handle is released.
    • It can be raised with slightest upward pressure.
    • For proper assembly, do not remove bottom screw (Figure B).
    • 2" swivel casters allow for easy maneuverability.

    As Featured on Amazon.com

    #DriveMedical #NonTiltOverbedTable #OverbedTable

    Specifikation
    • Base Dimensions: 15.5" (D) x 26.5" (W)
      Carton Shipping Weight: 24 lbs.
      Height Adjustable: 28" - 45"
      Tabletop Surface Dimensions: 15" (D) x 30" (W)
      Warranty: Limited Lifetime
      Weight: 21 lbs.
      Weight Capacity: 40 lbs

    Teknisk specifikation
    • Unik ref.Drive-Medical-13003-Non-Tilt-Top-Overbed-Table
    • ProduktfamiljTable
    • ProduktgruppOverbed Table
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-04
    • Edition nummer1
    Relaterad
    • HuvudmaterialLaminat
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriMöbler - Bord
    • UNSPSC namnFurniture and Furnishings
    • UNSPSC kod56
    • CSI MasterFormat 2014 Kod11 73 00
    • CSI MasterFormat 2014 TitelPatient Care Equipment
    • OmniClass nummer23-25 45 00
    • OmniClass TitelPatient Care Products

    Region tillgänglighet

    Nordamerika
    USA