Genom att använda våra tjänster godkänner du att vi använder cookies here !

Godta
;

EFG Yoyo Office chair, open mesh back

Unique ref.: YOYOMOBS
Tillverkare: EFG
Produktfamilj: Furniture
Produktgrupp: Seating
Datum för publicering: 2019-12-06
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (12)
Yoyo is an office chair that offers everything you need in terms of both function and style The design is pure and minimalist. and the mesh back provides a cool and comfortable seating experience. Yoyo comes in compact packaging, to save space, transport and materials.


Huvudmaterial: Fabric
Sekundärt material: Metal
Designad i: Sweden
Tillverkad i:

BIMobject kategori: Möbler - Stolar, Pallar & Bänkar
IFC-klassifikation: Furniture
UNSPSC-namn: Furniture and Furnishings
UNSPSC-kod: 56
Uniclass 1.4 Kod: L8222
Uniclass 1.4 Beskrivning: Chairs
Uniclass 2.0 Kod: PR-31-12
Uniclass 2.0 Beskrivning: Chairs, Seats And Bench Seating
Uniclass 2015 Kod: Pr_40_50_12
Uniclass 2015 Beskrivning: Chairs, seats and benches
NBS Reference Kod: 31-12
NBS Reference Beskrivning: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 52 13
CSI MasterFormat 2014 Title: Chairs
OmniClass-nummer: 23-21 23 13 11
OmniClass-rubrik: Residential Chairs
Den här produkten är tillgänglig i:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®