Stone Veneer - Limestone

Stone Veneer - Limestone

The Most Believable Architectural Stone Veneer.

For over 45 years our artisans have been hand crafting authentic products that not only elevate quality and design, but also attainability.

Limestone is a tailored stone that conveys a traditional formality. It is a hand-dressed, chiseled textured stone roughhewn into a rectangular ashlar profile. This stone is medium in scale and ranges from 2" to 8" in height and 4" to 17" in length, and has an average stone size of 6" by 12". The distinctive color blends of Eldorado Limestone are versatile palettes ranging from lighter soft creams and golden umbers to light coffee, sienna rusts, and more deep moss greens.

Teknisk specifikation
  • Unik ref.eldorado-stone-limestone
  • ProduktfamiljStone Veneer
  • ProduktgruppProfiles
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2016-05-20
  • Edition nummer1
Relaterad
  • HuvudmaterialBetong
Klassificering
  • BIMobjektkategoriVäggar - Fasadbeklädnad

Region tillgänglighet

Nordamerika
Kanada
USA