ELGU2522WH0FLC Elkay Quartz Classic® 24-5/8" x 18-1/2" x 9-1/2" Single Bowl Undermount Sink Kit with Filtered Faucet White
ELGU2522WH0FLC Elkay Quartz Classic® 24-5/8" x 18-1/2" x 9-1/2" Single Bowl Undermount Sink Kit with Filtered Faucet White
ELGU2522WH0FLC Elkay Quartz Classic® 24-5/8" x 18-1/2" x 9-1/2" Single Bowl Undermount Sink Kit with Filtered Faucet White
ELGU2522WH0FLC Elkay Quartz Classic® 24-5/8" x 18-1/2" x 9-1/2" Single Bowl Undermount Sink Kit with Filtered Faucet White
ELGU2522WH0FLC Elkay Quartz Classic® 24-5/8" x 18-1/2" x 9-1/2" Single Bowl Undermount Sink Kit with Filtered Faucet White
ELGU2522WH0FLC Elkay Quartz Classic® 24-5/8" x 18-1/2" x 9-1/2" Single Bowl Undermount Sink Kit with Filtered Faucet White
    Elkay
    Arkiverad

    ELGU2522WH0FLC Elkay Quartz Classic® 24-5/8" x 18-1/2" x 9-1/2" Single Bowl Undermount Sink Kit with Filtered Faucet White

    Elkay Quartz Classic 24-5/8" x 18-1/2" x 9-1/2", Single Bowl Undermount Sink Kit with Filtered Faucet, White
    Specifikation
    • UNDERMOUNT INSTALLATION: Sink is installed beneath the countertop creating a seamless appearance between the sink and the countertop.

      SINGLE BOWL: Bowl gives you uninterrupted space for washing and stacking dishes or other household tasks.

      EASY TO CLEAN & STAIN RESISTANT: Coordinate your sink color with your décor and style; washes clean with soapy water; food and liquid won't stain.

      IMPACT, HEAT & SCRATCH RESISTANT: Molded from fine quartz sand to resist banging, chipping and scratches; heat safe up to 535° Fahrenheit.

      WHITE: Subtle gray flecking adds a contemporary twist and warmth to this timeless classic.

      HYGIENE PROTECTION: Material's ultrafine, nonporous structure means food and liquid won't stick to surface.

      QUIET: Material is naturally sound-deadening, minimizing sound and vibration for a quieter time at the sink.

      OFFSET DRAIN: Drain placement provides more usable space on the bottom of the sink and in the cabinet below.

      CABINET SIZE: Minimum cabinet size for this sink is 30".

      2-IN-1 FAUCET: Get fresh filtered drinking water straight from your kitchen sink with easy single-handle operation

      KIT INCLUDES: ELGU2522WH0 sink, LKAV7051FCR faucet with filter included, LKOBG2217SS bottom grid, LKQS35WH drain.
    Teknisk specifikation
    • Unik ref.ELGU2522WH0FLC
    • ProduktfamiljSINK
    • ProduktgruppQuartz Classic
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2022-08-19
    • Edition nummer1
    • Höjd (tum)9.5
    • Bredd (tum)18.52
    Relaterad
    • HuvudmaterialQuartz
    • Tillverkad iUSA
    • Vikt netto (lbs)31
    Klassificering
    • BIMobjektkategoriKök - Vaskar
    Common.Footer.ValueProp.Image.AltText

    Design App för Revit

    Ladda familjer direkt till din Revit-modell med ett klick

    Få en plats för att enklare komma åt nya objekt, lagra dina Revit-familjer och samarbeta med ditt team.

    • BockmarkeringArbeta direkt med BIM-objekt bredvid Revit
    • Bockmarkering 2 GB molnlagring - lagra ditt Revit-innehåll
    • Bockmarkering Få inbyggd kol-LCA (A1-A3) direkt från Revit