Swimming Pool Coping

Swimming Pool Coping

POOL COPING

Uses and Applications

Applications for this product are limited only by the imagination. In addition to swimming pools, other innovative applications include step nosing and decorative accents on windows, fireplace mantels, hearths, spas and wall caps. Coping is available in colors to coordinate with Endicott pavers and tile.

Description

Endicott manufactures a complete line of Pool Coping for the architectural/commercial and residential markets. These Pool Coping are available in a variety of colors, two sizes, all in smooth texture. Wirecut texture is available on special order.

Color Ranges

Pool Coping is available in full range of colors to match Pavers.

Sizes

These Pool Coping are available in 2 sizes; 2 1/4 x 3 5/8 x 9 and 2 1/4 x 3 5/8 x 11 5/8.

Specifications

Endicott pool coping are manufactured to meet or exceed all the requirements and allowances set forth in ASTM C902, Class SX, Type 1.

Cleaning

See "cleaning recommendation for Pavers."

Images:

Following are several pictorials of completed projects that have utilized Endicott Pool Coping.

Technical and Sales Support

Endicott products are distributed nationally and internationally through direct sales and a national network of dealers and distributors. These sales efforts are complimented with high quality product literature, samples and display aids. Technical service, testreports, and specification documentation is provided.

A complete Architectural Specification Binder is available through our dealer/distribution network or directly from our Headquarters. Included are color pictorials of outstanding projects throughout the United States as well as color photos of our pool coping.

Teknisk specifikation
  • Unik ref.nst2376
  • ProduktfamiljBuilding Materials
  • ProduktgruppFace Brick
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2015-07-24
  • Edition nummer1
Relaterad
  • HuvudmaterialAnnat
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Murverk
  • Uniclass 2015 kodPr_25_93_50_17
  • Uniclass 2015 beskrivningClay brick coping units
  • CSI MasterFormat 2014 Kod07 71 13
  • CSI MasterFormat 2014 TitelManufactured Copings
  • OmniClass nummer23-13 21 23 17
  • OmniClass TitelMasonry Copings

Region tillgänglighet

Nordamerika
USA