Genom att använda våra tjänster godkänner du att vi använder cookies här !

Godta
;

Entrematic EM PSL100 Sliding Door Operator

Unique ref.: entrematic-empsl100-sliding-door-operator
Tillverkare: Entrematic
Produktfamilj: Automatic Doors
Produktgrupp: Sliding Automatic Doors
Bredd (mm): 3000
Höjd (mm): 100
Djup (mm): 198
Datum för publicering: 2017-05-01
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (3)
The EM PSL100 Sliding Door Operator is one of the leading door drive units on the market and can be used in a wide variety of applications such as retail, hotel, office, airports, hospitals, schools and other industrial and commercial applications. The slim operator is fully approved for all possible installation environments such as escape routes (EN16005). Its appealing design, high performance and wide range of accessories for convenience, safety and security makes the EM PSL100 the ideal choice in any application. The Operator can be integrated as part of the EM Entrematic profile system EMPS and also can easily be adapted to a variety of other door systems and customer requirements.

Entrematic EM PSL100 Sliding Door Operator

The Entrematic EM PSL100 Sliding Door Operator is an electromechanic sliding door operator suitable for internal and external doors. The operator is fully approved for all possible installation environments such as escape routes. It can be installed with single or double sliding doors with a max. clear opening width of 3000 mm and a max. weight of 240 kg (single) and 200 kg (double) per door leaf.

Product reference:
Entrematic EM PSL100 Sliding Door Operator
Product properties:
 Door type: Single or double door sliding doors
 Finish: Clear anodized or silver
 Slim design, only 100 mm high
 Power: 100V AC -10% to 240V AC +10%, 50/60 Hz
 Power Consumption: Max. 250 W
 Operator size: 100 mm height x 198 mm depth; Width three standard lengths, COW 1600, 2200 and 2800 mm
 Safety features for escape routes (optional): Redundant motor power supply, back-up batteries, reverse on obstruction function
Standard delivery:
 Support beam with transmission in three different length options (COW 1600, 2200, 2800 mm)
 Control unit with plug-in connections
 Steel carriage wheels
Standard operation:
 Electro-mechanic operation
 Enhanced Learn function
 Opening/closing speed variable up to 1.4 m/s
 Hold open time adjustable 0-60 s
 Ambient temperature -20C to +50 C
 Relative humidity max. 85% (non-condensing)
 Adjustable hold force 0-60 N
 Robbery function
 Push&Go function
 Partial ("Winter") opening
 Interlock function
 Sensor Monitoring
 Door panel weight: up to 240kg (single door), up to 200kg per door leaf (double door)
Optional:
 Escape route set-up incl. double motor, add-on board and back-up batteries
 Cover
 Digital program selectors
 Sensors for safety (monitored) and activation
 Possibility to connect different activation devices
 Electromechanical locks
 Double bogie wheels for heavy doors and plastic wheels for extra silent operation
 EMPS profile system
 Door adaptors for other profile systems
 Pharmacy opening
 Nurse-and-bed function
 Sustainable drive mode
 Programming and maintenance with tablet and bluetooth connection
Authority Approvals (partial list)
- EN 16005
- EN 60335-1
- EN 61000-6-2
- EN 61000-6-3
- EN ISO 13849-1
- 2004/108/EC ElectroMagnetic Compatibility Directive (EMCD)
- 2006/42/EC Machinery Directive (MD)
- FCC 47 CFR Part 15 B
- UL 325
- EN 60335-2-103
- IEC 60335-2-103
- IEC 60335-1


Huvudmaterial: Aluminium
Sekundärt material: Aluminium
Designad i: Sweden
Tillverkad i: Czech Republic
Nettovikt (Kg): 15

BIMobject kategori: Dörrar - Skjutdörrar
IFC-klassifikation: Door
UNSPSC-namn: Doors
UNSPSC-kod: 301715
Uniclass 1.4 Kod: L411
Uniclass 1.4 Beskrivning: Doors
Uniclass 2.0 Kod: PR-25-26-xx
Uniclass 2.0 Beskrivning: Door Access Controllers
Uniclass 2015 Kod: Ac_15_50_25
Uniclass 2015 Beskrivning: Doors, windows and glazing surveying
NBS Reference Kod: 25-30-20-20
NBS Reference Beskrivning: Doorset Systems
CSI MasterFormat 2014 Code: 08 32 00
CSI MasterFormat 2014 Title: Sliding Glass Doors
OmniClass-nummer: 23-17 19 11
OmniClass-rubrik: Hardware for Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
Den här produkten är tillgänglig i:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Reunion
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • South Africa
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®