Genom att använda våra tjänster godkänner du att vi använder cookies här !

Godta
;

Entrematic EM PSW250 Swing Door Operator - Double Doors - Push

Unique ref.: entrematic-empsw250-swing-door-operator-double-doors-push
Tillverkare: Entrematic
Produktfamilj: Automatic Doors
Produktgrupp: Swing Automatic Doors
Bredd (mm): 840
Höjd (mm): 70
Djup (mm): 175
Datum för publicering: 2017-05-01
Versionsnummer: 1
Typ: Objekt (enstaka objekt)
Ladda ned (2)
The Entrematic EM PSW250 swing door operator is one of the most powerful, safe and flexible door operators in the market.
Slim design, silent operation, high performance and a wide range of accessories for convenience, safety and security makes the Entrematic EM PSW250 swing door operator the ideal choice for almost any application, for example in healthcare-, commercial- and public buildings.
The Entrematic EM PSW250 delivers low noise during operation and it is the ideal choice for applications with high demands on gentle and smooth operation in combination with strength and high traffic flow. It compensates for stack pressure and wind load and yet remains easy to open manually also for less abled users.
An optional embedded battery back-up and monitoring ensures operation even when the power is interrupted, while an intelligent locking function adds maximum possible security.
Operator suitable for push installation for double doors with fitting arm system.

Entrematic EM PSW250 Swing Door Operator

The Entrematic EM PSW250 Swing Door Operator is an electro-mechanical swing door operator suitable for internal and external doors in a wide variety of applications such as retail, hotel, office, airports, stations, hospitals, Schools, industrial and commercial applications. The operator is fully approved for all possible installation environments such as escape routes or fire doors (EN16005, DIBt). With its slim design of only 70 mm height it can be installed universally in push, pull, sliding-push usage as well as synchronized for double doors with mechanical coordination unit available.

Product reference: Entrematic EM PSW250 Swing Door Operator
Product properties
 Door type: Single or double door
 Finish: Clear anodized / powder coated
 Power: low energy or full power operation options (according to EN160005)
 Operator size: 70 mm height x 175 mm depth x 840 mm width
 Safety features: Emergency opening, in the event of power failure or fire alarm the door can be used manually (like a door closer). Optional finger safety guards and safety sensor to prevent contact with moving door leaves.
Standard
 One operator for push, pull or sliding push installation.
 Automated swing-in or swing-out operator. Face mounted.
 Open and closes with power, spring for closing (or opening, inverse function) in case of power failure.
 Safety monitoring with automatic stop on stall and/or reverse on obstruction options
 Built in program selector 3-way switch located on side of operator; 4-way key switch with exit mode optional
Operation
 Electromechanical operation
 Learn function
 Active range Push: EN4-7, PULL: EN4-6
 Wind load regulation, Max force PUSH: opening= 135 Nm, closing= 108 Nm, PULL: opening= 70 Nm, closing= 70 Nm
 Push & Go and Push to Go functions
 Servo assist
 Closing torque cancellation
 In the event of power failure, door is closed in a controlled way by the spring and functions as a door closer.
 Hold open time 1,5-30 sec. (adjustable).
 Max. drive power consumption 300 W.
 Max. opening angle 110 deg.
 Max. opening speed 0-80 degrees: 2,5-12 seconds
 Max. closing speed 0-80 degrees: 4-12 seconds
 Door panel weight: Up to 450 kg (PUSH arm, door width 0,8 m).
 Power requirements: 100-240 V AC +10/-15%, mains fuse 10 A (building installation).
Note! The main power supply shall be installed with protection and all-pole main switch with isolating capability of Category III, at least 3 mm between contacts, shall be installed according to local regulations. These articles are not provided by the doors.
Options
 Dry contact for transmission of data to building’s central control system.
 Connection possibilities for electric locks/locking mechanism.
 Possibility to remote control.
 Contactless detection sensor.
 Double door synchronisation with cable and mechanical coordinator (for fire doors), full length cover optional.


Huvudmaterial: Aluminium
Sekundärt material: Aluminium
Designad i: Sweden
Tillverkad i: Czech Republic
Nettovikt (Kg): 7.6

BIMobject kategori: Dörrar - Öppningautomatik
IFC-klassifikation: Door
UNSPSC-namn: Door openers
UNSPSC-kod: 30171512
Uniclass 1.4 Kod: L41811
Uniclass 1.4 Beskrivning: Door openers
Uniclass 2.0 Kod: PR-25-26-xx
Uniclass 2.0 Beskrivning: Door Access Controllers
NBS Reference Kod: 25-26-xx
NBS Reference Beskrivning: Door Access Controllers
OmniClass-nummer: 23-17 19 11
OmniClass-rubrik: Hardware for Doors
Den här produkten är tillgänglig i:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Reunion
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • South Africa
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®