Envirco 10166 Benchtop Environmental Air Control Sterility Module
Envirco 10166 Benchtop Environmental Air Control Sterility Module
    Envirco

    Envirco 10166 Benchtop Environmental Air Control Sterility Module

    A self-contained clean work station with unique unidirectional airflow pattern providing the non-aspirating action of vertical flow while retaining the positive work protection of horizontal flow. The Enviralab Sterility Module (ESM) is a completely self contained, positive pressure, unidirectional airflow clean bench that provides an ISO Class 5 (Class 100) environment within its work area. The ESM has a modular design with a unique airflow pattern that provides the non-aspirating action of vertical flow, while retaining the positive work protection of horizontal flow.

    As Featured on Amazon.com

    #Envirco #CleanWorkStation #SterilityModule #ISOClass5

    Specifikation
    • Specifications

      Brand Name: Envirco
      Model Number: 10166

      Provide vertical laminar flow of Class 100 air.

      Solid state speed control provides average flow rate of 90 fpm 10 fpm measured 152 mm from diffuser screen.

      Blower has direct-drive, continuous duty and permanently lubricated motor, which is internally protected against thermal overload.

      Built-in, shielded ultraviolet lamp can be used to sterilize work surface when Class 100 conditions are not required.

      Prefilter is disposable polyester and anodized aluminum diffuser screen protects HEPA type final filter, which removes particulates as small as 0.3 microns with 99.99% efficiency.

    Teknisk specifikation
    • Unik ref.Envirco-10166-Benchtop-Environmental-Air-Control-Sterility-Module
    • ProduktfamiljWork Station
    • ProduktgruppClean
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-13
    • Edition nummer1
    Relaterad
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriVVS - Annat
    • UNSPSC namnDecontamination aids and safety cleaning equipment
    • UNSPSC kod461824
    • CSI MasterFormat 2014 Kod13 21 13
    • CSI MasterFormat 2014 TitelClean Rooms
    • OmniClass nummer23-19 31 19 11
    • OmniClass TitelClean Rooms

    Region tillgänglighet

    Nordamerika
    USA