Envirco 10552 Model LF-430 Horizontal Flow Clean Bench
Envirco 10552 Model LF-430 Horizontal Flow Clean Bench
    Envirco

    Envirco 10552 Model LF-430 Horizontal Flow Clean Bench

    The Envirco LF Horizontal Flow Clean Bench is a freestanding horizontal unidirectional flow unit with a unique design concept. It consists of separate plenum and table modules that virtually isolates all vibration transmission from the filter/blower console to the work surface. It provides an ISO Class 5* (Class 100) environment within the work area that complies with the latest IEST Recommended Practices.

    As Featured on Amazon.com

    #Envirco #HorizontalFlowCleanBench #CleanBench #ISOClass5

    Specifikation
    • Specifications

      Brand Name: Envirco

      Height: 65.0 inches
      Item Depth: 44
      Material: Borosilicate Glass
      Measurement System: US
      Model Number: 10552
      Voltage: 115
      Width: 51.0 inches

      An ISO Class 5 environment utilizing an aerosol challenged HEPA filter.

      A welded metal cabinet with a corrosion resistant, polyurethane enamel finish.

      Two-piece construction allows easy passage through a standard doorway.

      Quiet operation (65 dBA +/- 3 measured 30 inches from the filter face).

      Perforated anodized aluminum diffuser screen protects the HEPA filter while maintaining uniform air velocity within the work area.

    Teknisk specifikation
    • Unik ref.Envirco-10552-Model-LF-430-Horizontal-Flow-Clean-Bench
    • ProduktfamiljClean Bench
    • ProduktgruppHorizontal Flow
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-13
    • Edition nummer1
    Relaterad
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriVVS - Annat
    • UNSPSC namnDecontamination aids and safety cleaning equipment
    • UNSPSC kod461824
    • CSI MasterFormat 2014 Kod13 21 13
    • CSI MasterFormat 2014 TitelClean Rooms
    • OmniClass nummer23-19 31 19 11
    • OmniClass TitelClean Rooms

    Region tillgänglighet

    Nordamerika
    USA