Eurofase 14751-011 Outdoor Wall Sconce
Eurofase 14751-011 Outdoor Wall Sconce
Eurofase 14751-011 Outdoor Wall Sconce

    Eurofase 14751-011 Outdoor Wall Sconce

    In-wall with angled, ribbed baffle. For up-lighting ceiling or down-lighting floor. 120V input, built in driver. Glass lens. Stainless steel outer trim. Cast aluminum metal body. Long life, energy efficient, low maintenance LED technology. Suitable for exterior use. Although style and design are central to the company’s philosophy Eurofase goes to great lengths to ensure product quality and customer satisfaction. The Eurofase Quality Control team oversees the mechanical and electrical integrity of every Eurofase product. A stringent process is implemented to ensure that all crucial elements – such as safety approvals, longevity testing, packaging and instructions – meet the high quality standards expected by Eurofase. The Eurofase headquarters houses a UL 1598 Standards Testing Lab where we are able to independently monitor the safety approval process. Eurofase is credited with introducing several new design and technology trends to the North American marketplace. Additionally, the company’s flair for contemporary design continually promotes the use of emerging lamp technologies, such as LED, halogen and compact fluorescent.

    As Featured on Amazon.com

    Specifikation
    • No.: 14751-011

      Product Color: STAINLESS STEEL

      Shade / Accent Colour: FROST

      Width: 3.25″

      Height: 8″

      Ext: 3.75″

      Weight: 1.9lbs

    Teknisk specifikation
    • Unik ref.Eurofase-14751-011-Outdoor-Wall-Sconce
    • ProduktfamiljLighting
    • ProduktgruppWall mounted
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-26
    • Edition nummer1
    Relaterad
    • HuvudmaterialMetall
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriBelysning - Utomhusarmaturer
    • UNSPSC namnLighting Fixtures and Accessories
    • UNSPSC kod3911
    • CSI MasterFormat 2014 Kod26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass nummer23-35 47 11
    • OmniClass TitelLighting Fixtures

    Region tillgänglighet

    Nordamerika
    USA