Eurofase 26247-014 Hazelton Pendant
Eurofase 26247-014 Hazelton Pendant
Eurofase 26247-014 Hazelton Pendant

    Eurofase 26247-014 Hazelton Pendant

    The Eurofase 34" Round Chandelier features clear crystal beads nesting inside hand blown amber glass with chrome accents.

    As Featured on Amazon.com

    Specifikation
    • No.: 26247-014

      Product Color: CHROME
      Product Material: METAL
      Shade / Accent Colour: CLEAR
      Shade / Accent Material: GLASS/CRYSTAL ACCENTS
      Diameter: 33.5″
      Height: 5.5″
      Overall Height: 73.75″
      Weight: 46.3lbs

      Number of Bulbs: 31
      Light Source: Halogen
      Light Source Type: G4
      Input Voltage: 120V
      Bulb Voltage: 12V
      Socket Type: G4
      Wattage: 20W
      Total Wattage: 620W
      Bulb Included: Yes
      Dimmable: Yes

      Light Direction: Down
      Hanging Support Type: WIRE
      Hanging Support Length: 72″
      Canopy / Backplate Height: 1.75″
      Canopy / Backplate Dia.: 33.5″
      Adjustable Lamp Head: No

    Teknisk specifikation
    • Unik ref.Eurofase-26247-014-Hazelton-Pendant
    • ProduktfamiljLighting
    • ProduktgruppCeiling mounted
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-26
    • Edition nummer1
    Relaterad
    • HuvudmaterialMetall
    • Sekundärt materialGlas
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriBelysning - Takmonterad
    • UNSPSC namnLighting Fixtures and Accessories
    • UNSPSC kod3911
    • CSI MasterFormat 2014 Kod26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass nummer23-35 47 11
    • OmniClass TitelLighting Fixtures

    Region tillgänglighet

    Nordamerika
    USA