Eurofase 35642-015 Aerie Pendant
Eurofase 35642-015 Aerie Pendant
Eurofase 35642-015 Aerie Pendant
Eurofase 35642-015 Aerie Pendant
Eurofase 35642-015 Aerie Pendant

    Eurofase 35642-015 Aerie Pendant

    The Aerie 42" Pendant chandelier features delicate gilded branches floating elegantly within a linear frame.

    As Featured on Amazon.com

    Specifikation
    • No.: 35642-015
      Product Color: BRONZE
      Product Material: METAL
      Shade / Accent Colour: GOLD
      Shade / Accent Material: BRANCH ACCENTS
      Length: 42″
      Width: 12″
      Height: 11.5″
      Overall Height: 69.5″
      Weight: 40.4lbs

      Light Source Type: INTEGRATED LED
      Input Voltage: 120V
      Bulb Voltage: 120V
      Total Wattage: 48W
      Total Lumen: 3800lm
      Kelvin: 3000K
      CRI: 90+
      Dimmable: Yes

      Hanging Support Type: ROD
      Hanging Support Length: 57″
      Rods Included: 3″+6″+12″+18″+18″
      Canopy / Backplate Length: 16.5″
      Canopy / Backplate Height: 1″
      Canopy / Backplate Width: 4.5″
      Location: DRY

    Teknisk specifikation
    • Unik ref.Eurofase-35642-015-Aerie-Pendant
    • ProduktfamiljLighting
    • ProduktgruppCeiling mounted
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-26
    • Edition nummer1
    Relaterad
    • HuvudmaterialMetall
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriBelysning - Takmonterad
    • UNSPSC namnLighting Fixtures and Accessories
    • UNSPSC kod3911
    • CSI MasterFormat 2014 Kod26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass nummer23-35 47 11
    • OmniClass TitelLighting Fixtures

    Region tillgänglighet

    Nordamerika
    USA