ACADEMY LED Chrome floor lamp
ACADEMY LED Chrome floor lamp
ACADEMY LED Chrome floor lamp

    ACADEMY LED Chrome floor lamp

    ACADEMY is a floor lamp for the home lighting designed by Nahtrang. It has a minimalistic and stylized style. It is dimmable so you could adapt the light to the needs of each moment. The design collection also have the table and wall lamp versions.
    Specifikation
    • Fixing: Floor

      Diffuser Material: PMMA

      Diffuser Finish: Opal

      Body Material: Aluminium+Steel

      Body Finish: Shiny Chrome

      Light Source: SMD LED

      Light Source Included: Yes

      Power Max.: 6W

      Hertz: 50/60Hz

      IP: 20

      Type: II

      Maximum Driver Info:

      Colour Temperature: 3000K

      CRI: >80

      Lumens Max: 550lm

      Voltage: 100V-240V

      Total Height: 1224

      Length: 567

      Depth: 230

      Base Diameter: 230

      Additional Rods Included in the Box: No

      Reference: 28204

      Series: 2820

      EAN: 8421776144927

      Tariff Item: 9405119090

    Teknisk specifikation
    • Unik ref.28204_-_academy-led-chrome-floor-lamp
    • ProduktfamiljInterior
    • ProduktgruppSurface
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2022-07-30
    • Edition nummer1
    Relaterad
    • HuvudmaterialAluminium
    • Sekundärt materialStål
    • Designad iSpanien
    • Tillverkad iSpanien
    Klassificering
    • BIMobjektkategoriBelysning - Golvmonterad
    • IFC klassificeringLampa
    • ETIM kodEG000028
    • ETIM namnLamps
    • UNSPSC namnFloor lamp fixture
    • UNSPSC kod39111509
    • Uniclass 2015 kodPr_70_70_46
    • Uniclass 2015 beskrivningLamps
    • CSI MasterFormat 2014 Kod12 43 13.19
    • CSI MasterFormat 2014 TitelFloor Lamps
    • OmniClass nummer23-35 45 15
    • OmniClass TitelLamps
    • CSI UniFormat II KodD50
    • CSI UniFormat II TitelELECTRICAL