ACADEMY LED Black wall lamp
ACADEMY LED Black wall lamp
ACADEMY LED Black wall lamp

    ACADEMY LED Black wall lamp

    ACADEMY is a wall lamp for home lighting designed by Nahtrang. It has a minimalistic style and it is black and dimmable, so you could adapt the light to the needs of each moment. The design collection also have the table lamp and the floor lamp version.
    Specifikation
    • Fixing: Wall

      Diffuser Material: PMMA

      Diffuser Finish: Opal

      Body Material: Steel

      Body Finish: Matt Black

      Light Source: SMD LED

      Light Source Included: Yes

      Power Max.: 4W

      Hertz: 50/60Hz

      IP: 20

      Type: I

      Maximum Driver Info:

      Colour Temperature: 3000K

      CRI: >80

      Lumens Max: 350lm

      Voltage: 100V-240V

      Total Height: 188

      Length: 60

      Depth: 410

      Additional Rods Included in the Box: No

      Reference: 28206

      Series: 2820

      EAN: 8421776147317

      Tariff Item: 9405119090

    Teknisk specifikation
    • Unik ref.28206_-_academy-led-black-wall-lamp
    • ProduktfamiljInterior
    • ProduktgruppSurface
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2022-07-30
    • Edition nummer1
    Relaterad
    • HuvudmaterialStål
    • Designad iSpanien
    • Tillverkad iSpanien
    Klassificering
    • BIMobjektkategoriBelysning - Väggarmaturer
    • IFC klassificeringLamparmatur
    • ETIM kodEC002892
    • ETIM namnCeiling-/wall luminaire
    • UNSPSC namnInterior lighting fixtures and accessories
    • UNSPSC kod391115
    • Uniclass 2015 kodPr_70_70_48
    • Uniclass 2015 beskrivningLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Kod26 51 13
    • CSI MasterFormat 2014 TitelInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass nummer23-35 47 11
    • OmniClass TitelLighting Fixtures
    • CSI UniFormat II KodD50
    • CSI UniFormat II TitelELECTRICAL