AMELIA Black and beige table lamp

AMELIA Black and beige table lamp

AMELIA is a black tabletop designed by Héctor Serrano, with a very light style, with sinuous and organic shapes that blend in and subtly enrich the space. The rounded diffuser gives it a larger emitting surface and prevents glare, making it perfect for ambient lighting.
Specifikation
  • Reference: 28431

    Catalogue: Iluminación

    EAN: 8421776349506

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC000302

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Table

    Serie: 3328

    Body material: Steel

    Body finish: Matt Black

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 210

    Length: 215

    Depth: 215

    Total diameter: 215

    Base diameter: 130

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 1.7

    Net weight consolidated item: 1.2

Teknisk specifikation
  • Unik ref.28431_-_AMELIA-Black-and-beige-table-lamp
  • ProduktfamiljINDOOR
  • ProduktgruppSurface
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-10-08
  • Edition nummer1
Relaterad
  • HuvudmaterialStål
  • Vikt netto (kg)1.2
Klassificering
  • BIMobject-kategoriBelysning - Skrivbord och Bord