Set your location and language to prioritise localised information. Fortsätt
STAN Satin gold wall lamp 2xGU10

STAN Satin gold wall lamp 2xGU10

Satin old wall lamp made of aluminium. STAN is a series of indoor luminaires that provide uniform light.
Specifikation
  • Fixing: Wall

    Body Material: Aluminium

    Body Finish: Satin Gold

    Light Source: GU10

    Light Source Included: No

    No. Bulb Socket: 2

    Recommended Bulb: 17324

    Power Max.: 8W

    Hertz: 50/60Hz

    IP: 20

    Type: I

    Maximum Driver Info:

    Voltage: 100V-240V

    Total Height: 225

    Length: 60

    Depth: 72

    Total Diameter: 60

    Additional Rods Included in the Box: No

    Reference: 43760

    Series: 4372

    EAN: 8421776225985

    Tariff Item: 9405119090

Teknisk specifikation
  • Unik ref.43760_-_stan-satin-gold-wall-lamp-2xgu10
  • ProduktfamiljInterior
  • ProduktgruppSurface
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2022-07-30
  • Edition nummer1
Relaterad
  • HuvudmaterialAluminium
Klassificering
  • BIMobjektkategoriBelysning - Väggarmaturer
  • IFC klassificeringLamparmatur
  • ETIM CodeEC002892
  • ETIM NameCeiling-/wall luminaire
  • UNSPSC namnInterior lighting fixtures and accessories
  • UNSPSC kod391115
  • Uniclass 2015 kodPr_70_70_48
  • Uniclass 2015 beskrivningLuminaires, lighting track and lighting accessories
  • CSI MasterFormat 2014 Kod26 51 13
  • CSI MasterFormat 2014 TitelInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass nummer23-35 47 11
  • OmniClass TitelLighting Fixtures
  • CSI UniFormat II KodD50
  • CSI UniFormat II TitelELECTRICAL