AKANE Brown floor lamp
AKANE Brown floor lamp
AKANE Brown floor lamp

    AKANE Brown floor lamp

    Outdoor lighting version of the AKANE lamp, designed by Pepe Llaudet. It preserves the oriental inspiration of the indoor collection, but with a shade with fabric fringing that lets the light pass through, creating a pretty effect. This brown floor light fixture is only suitable for glass LED light bulbs, A60, ST64, G95 and G125 models.
    Specifikation
    • Fixing: Floor

      Screen Material: PP

      Screen Finish: Dark Brown

      Body Material: Steel

      Body Finish: Matt Black

      Blade Finish: Dark Brown

      Light Source: E27

      Light Source Included: No

      Recommended Bulb: 17425

      Power Max.: 12W

      IP: 44

      Type: II

      Voltage: 100V-240V

      Length: 590

      Depth: 480

      Additional Rods Included in the Box: No

      Reference: 71264

      Series: 2955

      EAN: 8421776250550

      Tariff Item: 9405119090

    Teknisk specifikation
    • Unik ref.71264_-_akane-brown-floor-lamp
    • ProduktfamiljOutdoor
    • ProduktgruppSurface
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2022-07-30
    • Edition nummer1
    Relaterad
    • HuvudmaterialStål
    • Designad iSpanien
    • Tillverkad iSpanien
    Klassificering
    • BIMobjektkategoriBelysning - Utomhusarmaturer
    • IFC klassificeringLamparmatur
    • ETIM kodEG000027
    • ETIM namnLuminaires
    • UNSPSC namnExterior lighting fixtures and accessories
    • UNSPSC kod391116
    • Uniclass 2015 kodPr_70_70_48
    • Uniclass 2015 beskrivningLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Kod26 56 00
    • CSI MasterFormat 2014 TitelExterior Lighting
    • OmniClass nummer23-35 47 11
    • OmniClass TitelLighting Fixtures
    • CSI UniFormat II KodD50
    • CSI UniFormat II TitelELECTRICAL