BK 20P PLUS - concrete blocks - smooth finish
BK 20P PLUS - concrete blocks - smooth finish
BK 20P PLUS - concrete blocks - smooth finish
BK 20P PLUS - concrete blocks - smooth finish

    BK 20P PLUS - concrete blocks - smooth finish

    Concrete masonry units for internal and external wall applications. The blocks are available in "dense" or "lightweight" concrete, "intonaco" (rough) or "facciavista" (smooth) surface and with or without wateprof treatment. The units are suitable for several use: partition, curtain, facing and cavity wall. They can provide fire protection, thermal insulation and sound insulation. The blocks are not suitable for load bearing walls.
    Specifikation
    • -
    Teknisk specifikation
    • Unik ref.blocco-bk-20p-plus-cemento-facciavista
    • ProduktfamiljMasonry units (Blocchi da muratura)
    • ProduktgruppPartitions blocks (Blocchi divisori)
    • TypByggmaterial
    • Publiceringsdatum2017-09-01
    • Edition nummer1
    • Höjd (mm)200
    • Bredd (mm)500
    • Djup (mm)200
    Relaterad
    • HuvudmaterialBetong
    • Sekundärt materialBetong
    • Designad iItalien
    • Tillverkad iItalien
    • Vikt netto (kg)27
    Klassificering
    • BIMobject-kategoriByggnadsmaterial - Murverk
    • IFC klassificeringByggelement
    • UNSPSC namnConcrete blocks
    • UNSPSC kod30131502
    • Uniclass 2015 kodPr_20_93_52
    • Uniclass 2015 beskrivningMasonry walling units
    • CSI MasterFormat 2014 Kod04 22 00
    • CSI MasterFormat 2014 TitelConcrete Unit Masonry
    • OmniClass nummer23-13 21 11 11
    • OmniClass TitelConcrete Blocks
    • CSI UniFormat II KodC1010
    • CSI UniFormat II TitelPartitions

    Region tillgänglighet

    Europa Afrika
    Albanien
    Algeriet
    Bosnien och Hercegovina
    Libyen
    Frankrike
    Marocko
    Italien
    Tunisien
    Kroatien
    Montenegro
    Österrike
    Schweiz
    Slovenien
    Spanien