FONOTHERM® 25 - lightweight concrete blocks
FONOTHERM® 25 - lightweight concrete blocks
FONOTHERM® 25 - lightweight concrete blocks
FONOTHERM® 25 - lightweight concrete blocks

    FONOTHERM® 25 - lightweight concrete blocks

    Lightweight concrete masonry units for internal and external wall applications. The units are suitable for several use: partition and cavity wall. They can provide fire protection, thermal insulation and sound insulation. The blocks are suitable also for load bearing walls.
    Specifikation
    • -
    Teknisk specifikation
    • Unik ref.blocco-bk-fonoth-25
    • ProduktfamiljMasonry units (Blocchi da muratura)
    • ProduktgruppThermal and acoustical insulation blocks (Blocchi fonotermoisolanti)
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2017-09-10
    • Edition nummer1
    • Höjd (mm)200
    • Bredd (mm)250
    • Djup (mm)250
    Relaterad
    • HuvudmaterialBetong
    • Sekundärt materialBetong
    • Designad iItalien
    • Tillverkad iItalien
    Klassificering
    • BIMobject-kategoriByggnadsmaterial - Murverk
    • IFC klassificeringByggelement
    • UNSPSC namnConcrete blocks
    • UNSPSC kod30131502
    • Uniclass 2015 kodPr_20_93_52
    • Uniclass 2015 beskrivningMasonry walling units
    • CSI MasterFormat 2014 Kod04 22 00
    • CSI MasterFormat 2014 TitelConcrete Unit Masonry
    • OmniClass nummer23-13 21 11 11
    • OmniClass TitelConcrete Blocks
    • CSI UniFormat II KodC1010
    • CSI UniFormat II TitelPartitions

    Region tillgänglighet

    Europa Afrika
    Albanien
    Algeriet
    Bosnien och Hercegovina
    Libyen
    Frankrike
    Marocko
    Italien
    Tunisien
    Kroatien
    Montenegro
    Österrike
    Schweiz
    Slovenien
    Spanien