OMNIA SW-T 3.2 4/6
Ferroli

OMNIA SW-T 3.2 4/6

OMNIA SW-T 3.2 is a heat pump for the heating and production of domestic hot water, designed for applications in small and medium-sized residential units. Each component has been designed with the renovation of existing heating systems for the replacement of boilers and electric water heaters, ensuring the same comfort, with an economic solution and environmentally friendly.

Thanks to its wide operating range, OMNIA SW-T 3.2 works up to -25 external °C and produces hot water up to 65 ºC under nominal conditions.

The Internal unit contains the heart of the hydraulic circuit of the generator, with all the main components pre-installed, the 100-liter kettle for domestic hot water, the high efficiency circulator, the three-way valve, expansion vessels, 15-litre inertial storage, additional 3 kW electrical heating elements and 1.2 kW for the production of DHW

OMNIA SW-T 3.2 is equipped with a refined electronic control, designed and designed for the integrated management of the production of domestic hot water and two heating zones at different temperatures.

Specifikation


Teknisk specifikation
  • Unik ref.omnia-sw-t-32-4-6
  • ProduktfamiljHVAC - Heat Pumps
  • ProduktgruppHeat Pumps
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2024-08-27
  • Edition nummer1
Klassificering
  • BIMobject-kategoriVVS - Värmepumpar
  • OmniClass nummer23-33 17 00
  • OmniClass TitelHeat Pumps