FiberTite® Gray Walkpad
FiberTite

FiberTite® Gray Walkpad

FiberTite walkway and protection materials are designed to improve slip resistance, promote positive traction

and offer protection from potential damage caused by dropped tools or mishandled equipment.

Specifikation

  • Application

    Walkway and protection materials are used to provide defined
    paths to facilitate common rooftop traffic and traffic involved in
    regular servicing, maintenance and repairs. FiberTite walkway
    and protection materials are to be maintained in specific areas
    around roof access points (ladders, hatches, doorways, etc.),
    around mechanical equipment requiring periodic maintenance
    and as a walkway system on roof areas subject to frequent foot
    traffic.
    Attach these pads by using hot-air to weld 6 in x 6 in (15 cm x
    15 cm) strips of FiberTite membrane at the four corners on the
    back of the pads. Then “tack” weld the strips to the FiberTite
    Roofing System. Do not weld Gray protection pads directly to the
    roofing membrane.
    For additional recommendations and requirements, please
    consult the most current versions of FiberTite Guide
    Specifications for the Installation of FiberTite Roofing Systems.

    Physical Properties

    Thickness .25 in (0.6 cm)
    Pad Size 2 ft x 4 ft (0.6 m x 1.2 m)
    Dimensional Stability (%) 0.2
    Elongation (%) 100%

Teknisk specifikation
  • Unik ref.fibertite-gray-walk-pad
  • ProduktfamiljRoof Systems
  • ProduktgruppWalkways
  • TypByggmaterial
  • Publiceringsdatum2022-07-18
  • Edition nummer1
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Annat
  • IFC klassificeringTak
  • UNSPSC namnRoofing accessories
  • UNSPSC kod301516
  • Uniclass 2015 kodPr_25_57_51_51
  • Uniclass 2015 beskrivningMembrane walkways
  • CSI MasterFormat 2014 Kod07 72 46
  • CSI MasterFormat 2014 TitelRoof Walkways
  • OmniClass nummer23-13 41 19
  • OmniClass TitelRoof Walkways
  • CSI UniFormat II KodB30
  • CSI UniFormat II TitelROOFING

Region tillgänglighet

Nordamerika
USA