FiberTite® Induction Welded Roofing Systems
FiberTite® Induction Welded Roofing Systems
FiberTite® Induction Welded Roofing Systems
FiberTite® Induction Welded Roofing Systems
FiberTite® Induction Welded Roofing Systems
    FiberTite

    FiberTite® Induction Welded Roofing Systems

    FiberTite's impressive four-layer engineering coupled with an innovative induction welding roofing system is the toughest roofing adhesion combination in the industry.

    • FiberTite's 4-layer technology includes a one-of-a-kind adhesion coat that fully saturates the base fabric, forming a molecular bond between the back and face coat and providing maximum resistance to delamination.
    • The electromagnetic induction welding tool creates consistent and even bonds between the fabric and fastening plate. Induction welding is compatible with DensDeck®, Securock® or other approved coverboards.
    • IW plates are coated with a proprietary polymeric and have a recessed center and raised flat bonding surface for strong, uniform adhesion.
    Specifikation
    • The Strongest Roofing System
      Induction welded attachment systems meet the FM 1-90 wind resistance rating.

      Features & Benefits

      • Requires 25% fewer fasteners vs. adhered systems, due to the membrane being directly bonded to the insulation fastener.
      • Less installation variables and therefore faster installation with the use of fewer fasteners.
      • Fastening pattern versus traditional in-seam fastening reduces potential flutter.
      • FiberTite Induction Welded Attachment Systems are Factory Mutual Approved.
      • IW Plates meet FM 4470 criteria for corrosion resistance and features a wide welding surface to promote a strong bond.

      Colors
      • Off-White
      • White
      • CR Gray
      • Slate Gray
      • Thermal Tan
      • Patina Green*
      • Terra Cotta*
      • Energy Gray*
      • Colonial Red*

      *- MTO color, minimum quantities may apply

    Teknisk specifikation
    • Unik ref.induction-welded-roofing-system
    • ProduktfamiljRoof Systems
    • ProduktgruppInduction Welded
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-09-23
    • Edition nummer1
    Relaterad
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobject-kategoriKonstruktion - Tak
    • IFC klassificeringTak
    • ETIM kodEC010567
    • ETIM namnRoofing material
    • UNSPSC namnRoofing materials
    • UNSPSC kod301515
    • Uniclass 2015 kodSs_30_40_30
    • Uniclass 2015 beskrivningFlat roof covering systems
    • CSI MasterFormat 2014 Kod07 50 00
    • CSI MasterFormat 2014 TitelMembrane Roofing
    • OmniClass nummer23-13 39 29
    • OmniClass TitelRoof Coverings
    • CSI UniFormat II KodB3010
    • CSI UniFormat II TitelRoof Coverings

    Region tillgänglighet

    Nordamerika
    USA
    BIMobjects produktbibliotek

    Design App för Revit

    Ladda familjer direkt till din Revit-modell med ett klick

    Få en plats för att enklare komma åt nya objekt, lagra dina Revit-familjer och samarbeta med ditt team.

    • BockmarkeringArbeta direkt med BIM-objekt bredvid Revit
    • Bockmarkering 2 GB molnlagring - lagra ditt Revit-innehåll
    • Bockmarkering Få inbyggd kol-LCA (A1-A3) direkt från Revit