Thermopine decking 2400x120x26 mm
Finsa

Thermopine decking 2400x120x26 mm

SAVIA Thermopine decking board is made from Iberian pine with a heat treatment to improve its performance. Environmentally friendly and weather resistant. Grooved on one side. Board dimension 2400x120 mm and 26 mm thickness.

Specifikation
  • SAVIA Thermopine decking board is made from Iberian pine with a heat treatment to improve its performance. Environmentally friendly and weather resistant. Grooved on one side. Board dimension 2400x120 mm and 26 mm thickness.

Teknisk specifikation
  • Unik ref.Thermopine-deck-120-26
  • ProduktfamiljFacades Savia
  • ProduktgruppOrixe
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-05-25
  • Edition nummer1
  • Höjd (mm)26
  • Bredd (mm)120
  • Djup (mm)2400
Relaterad
  • HuvudmaterialVärmeträ
  • Sekundärt materialTall
  • Designad iSpanien
  • Tillverkad iSpanien
Klassificering
  • BIMobjektkategoriByggnadsmaterial - Trä
  • IFC klassificeringMaterial
  • UNSPSC namnWood planks
  • UNSPSC kod30103605
  • Uniclass 2015 kodPr_25_71_97_54
  • Uniclass 2015 beskrivningModified wood boards
  • CSI MasterFormat 2014 Kod06 15 00
  • CSI MasterFormat 2014 TitelWood Decking

Region tillgänglighet

Europa
Portugal
Spanien