SOUNDWAVE SCRUNCH, ACOUSTIC PANEL
SOUNDWAVE SCRUNCH, ACOUSTIC PANEL
SOUNDWAVE SCRUNCH, ACOUSTIC PANEL
    Arkiverad

    SOUNDWAVE SCRUNCH, ACOUSTIC PANEL

    Soundwave® Scrunch is designed by Teppo Asikainen. The inspiration for the pattern of Scrunch comes from a creased paper.

    Specifikation
    • Scrunch is a lightweight sound absorber in the upper frequency range (500 Hz and above). These panels help reduce disturbing reflections of environmental noise such as voices, telephones etc. Recyclable moulded polyester fibre in anthracite, grey, and offwhite, alt. upholstered in Europost.

    Teknisk specifikation
    • Unik ref.soundwave-scrunch-acoustic-panel
    • ProduktfamiljOFFECCT
    • ProduktgruppSoundwave, Acoustic Panel
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2022-07-26
    • Edition nummer1
    • Höjd (mm)585
    • Bredd (mm)585
    • Djup (mm)60
    Relaterad
    • HuvudmaterialPolyesterharts
    • Sekundärt materialFiberpäls
    • Designad iSverige
    • Tillverkad iPolen
    • Vikt netto (kg)1
    Klassificering
    • BIMobjektkategoriByggnadsmaterial - Akustik & tillbehör
    • IFC klassificeringMöbler
    • ETIM kodEG017960
    • ETIM namnFurniture