Soundwave® Stripes, Acoustic panel
Arkiverad

Soundwave® Stripes, Acoustic panel

Soundwave® Stripes is a sound absorbent designed by Richard Hutten. Hutten’s design of Stripes is characterized by flexibility; a flexibility that means that Soundwave® Stripes can be combined in many different ways. This in turn means that each interior where Stripes is used can become unique. The diversity that Stripes offers thereby becomes a useful tool to create interesting and varied interiors.

”Offecct’s sound absorbents are by far the best on the market and I really wanted to add something special to the collection”, says Richard Hutten.

Specifikation
  • Stripes is a lightweight sound absorber in the upper frequency range (500 Hz and above). These panels help reduce disturbing reflections of environmental noise such as voices, telephones etc. Recyclable moulded polyester fibre in anthracite, grey and offwhite.

Teknisk specifikation
  • Unik ref.soundwave-stripes-acoustic-panel
  • ProduktfamiljOFFECCT
  • ProduktgruppSoundwave, Acoustic Panel
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2022-07-26
  • Edition nummer1
  • Höjd (mm)585
  • Bredd (mm)585
  • Djup (mm)55
Relaterad
  • HuvudmaterialPolyesterharts
  • Sekundärt materialFiberpäls
  • Designad iSverige
  • Tillverkad iPolen
  • Vikt netto (kg)1
Klassificering
  • BIMobjektkategoriByggnadsmaterial - Akustik & tillbehör
  • IFC klassificeringMöbler
  • ETIM kodEG017960
  • ETIM namnFurniture