Soundwave Swell, Acoustic panel
Soundwave Swell, Acoustic panel
Soundwave Swell, Acoustic panel
Soundwave Swell, Acoustic panel
    Arkiverad

    Soundwave Swell, Acoustic panel

    Soundwave Swell was one of the first panels launched by Offecct. Its core values lies in its function, and Teppo Asikainen refused to compromise with the look. The piece has a very strong personality and acts as a kind of 3D wallpaper giving the room the right aesthetic feeling and acoustic at the same time.

    Soundwave Swell Diffuser provides sound diffusion rather than absorption. Correctly positioned, the diffuser panels will improve speech intelligibility and even improve privacy in open spaces as the speaker does not need to talk loudly in order to be heard.

    Specifikation
    • Swell is a lightweight sound absorber in the upper frequency range (500 Hz and above). These panels help reduce disturbing reflections of environmental noise such as voices, telephones etc. Recyclable moulded polyester fibre in anthracite, grey, green and offwhite alt. upholstered in Europost.

    Teknisk specifikation
    • Unik ref.soundwave-swell-acoustic-panel
    • ProduktfamiljOFFECCT
    • ProduktgruppSoundwave, Acoustic Panel
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2022-07-26
    • Edition nummer1
    • Höjd (mm)585
    • Bredd (mm)585
    • Djup (mm)90
    Relaterad
    • Designad iSverige
    • Tillverkad iPolen
    • Vikt netto (kg)1
    Klassificering
    • BIMobjektkategoriByggnadsmaterial - Akustik & tillbehör
    • IFC klassificeringMöbler
    • ETIM kodEG017960
    • ETIM namnFurniture