Soundwave Village, Acoustic panel
Arkiverad

Soundwave Village, Acoustic panel

Soundwave® Village is an acoustic panel designed by Claesson Koivisto Rune. Soundwave® Village is a successful pairing of architecture and design. It has a complicated geometry, in which the sound-absorbent properties have determined the pattern. The Claesson Koivisto Rune and Offecct design team applied acoustics principles to tweak and twist the intricate pattern to achieve the optimal sound absorbency. The pattern of the panel can be described as a view of the roofs of small buildings, thereof the name. The pattern can also be experienced as an abstract—the observer does not have to perceive the building pattern. The panels can be used individually or combined to form a whole wall. All panels absorb weak sounds in the upper frequencies (500 Hz and above). They are perfect for eliminating disturbing reflected sound from voices in office landscapes, telephone conversations, and computer noise, and can be used to improve the sound levels in settings like restaurants.

Specifikation
  • Village is a lightweight sound absorber in the upper frequency range (500 Hz and above). These panels help reduce disturbing reflections of environmental noise such as voices, telephones etc. Recyclable molded polyester fiber in anthracite, grey and offwhite.

Teknisk specifikation
  • Unik ref.soundwave-village-acoustic-panel
  • ProduktfamiljOFFECCT
  • ProduktgruppSoundwave, Acoustic Panel
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2022-07-26
  • Edition nummer1
  • Höjd (mm)585
  • Bredd (mm)585
  • Djup (mm)60
Relaterad
  • HuvudmaterialPolyesterharts
  • Sekundärt materialFiberpäls
  • Designad iSverige
  • Tillverkad iPolen
  • Vikt netto (kg)1
Klassificering
  • BIMobjektkategoriByggnadsmaterial - Akustik & tillbehör
  • IFC klassificeringMöbler
  • ETIM kodEG017960
  • ETIM namnFurniture