Genom att använda våra tjänster godkänner du att vi använder cookies här !

Godta
;

Selene Pendant 200

Unique ref.: 5703646121652
Tillverkare: Focus Lighting
Produktfamilj: Indoor
Produktgrupp: Pendants & Chandeliers
Bredd (mm): 200
Höjd (mm): 206
Djup (mm): 200
Datum för publicering: 2012-06-14
Versionsnummer: 2
Typ: Objekt (enstaka objekt)
Ladda ned (2)
Having designed drinking glasses for the Holmegaard glass works, Claus Bonderup continued his works in glass with the Selene luminaires, a series of pendants, chandeliers, table and floor as well as wall luminaires characterised by shades in opal-white, sandblown glass. The inner glass cylinder diffuses the light in a pleasant way and inhibits glaring. This means that the downlight chandelier and the pendants can be suspended so high above a dining or meeting table that it is still possible to see each other across the table.Available in Graphite grey or matt, brushed Nickel with either E27 base. Design by Claus Bonderup.


Huvudmaterial: Steel
Sekundärt material: Glass
Designad i: Denmark
Tillverkad i: Denmark
Nettovikt (Kg): 0.9

BIMobject kategori: Belysning - Takarmaturer
IFC-klassifikation: Light Fixture
UNSPSC-namn: Lamps and lightbulbs
UNSPSC-kod: 391016
Den här produkten är tillgänglig i:
Europe
  • Denmark
  • Germany
  • Sweden

BIMobject®