H+M Downlight 300
H+M Downlight 300
H+M Downlight 300

    H+M Downlight 300

    The slender outlines of H+M have become even slenderer; the visible height being reduced to two centimeters. The precise circular form is not changed, and it offers a well defined field of light where harmony meets efficiency. Use the curves of the H+M to soften rigorous spaces and to break up right angles and sharp corners. Available in White or Metallic grey. Design: Christian Hvidt
    Teknisk specifikation
    • Unik ref.5703646221413
    • ProduktfamiljIndoor
    • ProduktgruppDownlighters
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2012-06-01
    • Edition nummer2
    • Höjd (mm)101
    • Bredd (mm)300
    • Djup (mm)300
    Relaterad
    • HuvudmaterialAluminium
    • Sekundärt materialAluminium
    • Designad iDanmark
    • Tillverkad iDanmark
    • Vikt netto (kg)2
    Klassificering
    • BIMobject-kategoriBelysning - Takmonterad
    • IFC klassificeringLamparmatur
    • UNSPSC namnLamps and lightbulbs
    • UNSPSC kod391016

    Region tillgänglighet

    Europa
    Danmark
    Sverige
    Tyskland