Genom att använda våra tjänster godkänner du att vi använder cookies here !

Godta
;

Punkt Lamp 150

Unique ref.: 5703646282322
Tillverkare: Focus Lighting
Produktfamilj: Indoor
Produktgrupp: Downlighters
Bredd (mm): 230
Höjd (mm): 143
Djup (mm): 150
Datum för publicering: 2012-06-14
Versionsnummer: 2
Typ: Objekt (enstaka objekt)
Ladda ned (2)
The Ø150 Punkt Lamp is ideal for large halls and corridors where they constitute the general illumination of the room. The standard model is without shade at the bottom. The downlighter can be equipped with a 3 mm bottom shade of sandblasted glass. This will reduce the efficiency a little but the combination of sandblowing and clear glass results in a high diffusion degree. The LED version offers a very high output ratio, and it wins on all applications due to its superiority in terms of energy consumption, lifetime, maintenance, colour rendering and anti-glaring. All Punkt Lamps are fully closed according to European standards for lighting equipment.



Available with LED 12 or 17 watts. Available in Matt white w. glass or Metallic grey w. glass. Design: Focus Lighting.


Huvudmaterial: Aluminium
Sekundärt material: Glass
Designad i: Denmark
Tillverkad i: Denmark
Nettovikt (Kg): 0.9

BIMobject kategori: Belysning - Takmonterad
IFC-klassifikation: Light Fixture
UNSPSC-namn: Lamps and lightbulbs
UNSPSC-kod: 391016
Den här produkten är tillgänglig i:
Europe
  • Denmark
  • Germany
  • Sweden

BIMobject®