Genom att använda våra tjänster godkänner du att vi använder cookies här !

Godta
;

Tema Pullerten 1100

Unique ref.: 5703646707498
Tillverkare: Focus Lighting
Produktfamilj: Outdoor
Produktgrupp: Bollards
Bredd (mm): 168
Höjd (mm): 1100
Djup (mm): 300
Datum för publicering: 2012-06-08
Versionsnummer: 2
Typ: Objekt (enstaka objekt)
The Tema Pullerten is roustic simplicity in design and material. The galvanised bollard will withstand almost any treatment and requires no maintenance. It is shining when new but will quickly gain patina and become darker and matt. With graphite grey coating the Tema Pullerten will look more elegant but will still express strength and resistance. The bollard is available in two sizes, both height and diameter being different. The Tema Pullerten 1000 will fit in most places whereas the larger version, Tema Pullerten 1100, will justify itself in large-scale surroundings. Supplied with base for embedment or with flanged base for mounting on solid ground. Design: Torben Rix, Leif Jensen & Ole Bruhn.


Huvudmaterial: Steel
Sekundärt material: Polycarbonate
Designad i: Denmark
Tillverkad i: Denmark
Nettovikt (Kg): 30

BIMobject kategori: Belysning - Utomhusarmaturer
IFC-klassifikation: Light Fixture
UNSPSC-namn: Lamps and lightbulbs
UNSPSC-kod: 391016
Den här produkten är tillgänglig i:
Europe
  • Denmark
  • Germany
  • Sweden

BIMobject®